(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Additional Shelf Boards (with Center Bracket) for Small to Medium Capacity Boltless Shelf Model M2

Additional Shelf Boards (with Center Bracket) for Small to Medium Capacity Boltless Shelf Model M2

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Additional shelf board for bolt-less shelf M2.
[Features]
· The special cross section shape makes this shelf board lightweight and tough.
[Applications]
· Can be used for adding shelf boards.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set (Medium Shelf Bracket: 2 pcs)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 505-4303
  • 505-4281
  • 505-4273
  • 505-4265
  • 505-4257
  • 505-4249
  • 505-4231
  • 505-4222
  • 505-4214
  • 505-4206
  • 505-4192
  • 505-4184
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Medium Shelf Bracket: 2 pcs)
860
300
505-4184
12 Day(s)
-

Part Number : M2-T33S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4184
  • Mass
    3.4kg
1 Set (Medium Shelf Bracket: 2 pcs)
860
450
505-4206
12 Day(s)
-

Part Number : M2-T34S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4206
  • Mass
    4.4kg
1 Set (Medium Shelf Bracket: 2 pcs)
860
600
505-4222
12 Day(s)
-

Part Number : M2-T36S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4222
  • Mass
    5.4kg
1 Set (Medium Shelf Bracket: 2 pcs)
1160
300
505-4192
12 Day(s)
-

Part Number : M2-T43S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4192
  • Mass
    4.3kg
1 Set (Medium Shelf Bracket: 2 pcs)
1160
450
505-4214
12 Day(s)
-

Part Number : M2-T44S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4214
  • Mass
    5.5kg
1 Set (Medium Shelf Bracket: 2 pcs)
1160
600
505-4231
12 Day(s)
-

Part Number : M2-T46S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4231
  • Mass
    6.7kg
1 Set (Medium Shelf Bracket: 2 pcs)
1460
300
505-4249
12 Day(s)
-

Part Number : M2-T53S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4249
  • Mass
    5.2kg
1 Set (Medium Shelf Bracket: 2 pcs)
1460
450
505-4265
12 Day(s)
-

Part Number : M2-T54S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4265
  • Mass
    6.6kg
1 Set (Medium Shelf Bracket: 2 pcs)
1460
600
505-4281
12 Day(s)
-

Part Number : M2-T56S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4281
  • Mass
    8.9kg
1 Set (Medium Shelf Bracket: 2 pcs)
1760
300
505-4257
12 Day(s)
-

Part Number : M2-T63S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4257
  • Mass
    8.1kg
1 Set (Medium Shelf Bracket: 2 pcs)
1760
450
505-4273
12 Day(s)
-

Part Number : M2-T64S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4273
  • Mass
    9.6kg
1 Set (Medium Shelf Bracket: 2 pcs)
1760
600
505-4303
12 Day(s)
-

Part Number : M2-T66S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-4303
  • Mass
    11.5kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)