(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 2,100 mm, 5 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 2,100 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 506-8720
  • 506-8703
  • 506-8681
  • 506-8665
  • 506-8649
  • 506-8622
  • 506-8606
  • 506-8584
  • 506-8568
  • 506-8428
  • 506-8401
  • 506-8380
  • 508-6086
  • 508-6078
  • 508-6043
  • 508-6035
  • 508-6001
  • 508-5993
  • 509-0415
  • 509-0407
  • 509-0377
  • 509-0369
  • 509-0334
  • 509-0326
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
860
300
816
506-8380
30 Day(s)
-

Part Number : M2-7335-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-8380
  • Mass
    33.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
300
816
508-5993
30 Day(s)
-

Part Number : M2-7335B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-5993
  • Mass
    27kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
450
816
506-8401
30 Day(s)
-

Part Number : M2-7345-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-8401
  • Mass
    38.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
450
816
508-6035
30 Day(s)
-

Part Number : M2-7345B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-6035
  • Mass
    31.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
600
816
506-8428
30 Day(s)
-

Part Number : M2-7365-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-8428
  • Mass
    43.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
600
816
508-6078
30 Day(s)
-

Part Number : M2-7365B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-6078
  • Mass
    36.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
300
1116
506-8568
30 Day(s)
-

Part Number : M2-7435-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-8568
  • Mass
    39.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
300
1116
508-6001
30 Day(s)
-

Part Number : M2-7435B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-6001
  • Mass
    32.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
450
1116
506-8584
30 Day(s)
-

Part Number : M2-7445-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-8584
  • Mass
    45.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
450
1116
508-6043
30 Day(s)
-

Part Number : M2-7445B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-6043
  • Mass
    38.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
600
1116
506-8606
30 Day(s)
-

Part Number : M2-7465-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-8606
  • Mass
    51kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
600
1116
508-6086
30 Day(s)
-

Part Number : M2-7465B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-6086
  • Mass
    44.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
300
1416
506-8622
30 Day(s)
-

Part Number : M2-7535-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-8622
  • Mass
    44.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
300
1416
509-0326
30 Day(s)
-

Part Number : M2-7535B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    509-0326
  • Mass
    38.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
450
1416
506-8649
30 Day(s)
-

Part Number : M2-7545-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-8649
  • Mass
    51.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
450
1416
509-0369
30 Day(s)
-

Part Number : M2-7545B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    509-0369
  • Mass
    45.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
600
1416
506-8665
30 Day(s)
-

Part Number : M2-7565-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-8665
  • Mass
    63.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
600
1416
509-0407
30 Day(s)
-

Part Number : M2-7565B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    509-0407
  • Mass
    57kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
300
1716
506-8681
30 Day(s)
-

Part Number : M2-7635-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    506-8681
  • Mass
    61kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
300
1716
509-0334
30 Day(s)
-

Part Number : M2-7635B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    509-0334
  • Mass
    54.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
450
1716
506-8703
30 Day(s)
-

Part Number : M2-7645-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    506-8703
  • Mass
    68.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
450
1716
509-0377
30 Day(s)
-

Part Number : M2-7645B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    509-0377
  • Mass
    62.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
600
1716
506-8720
30 Day(s)
-

Part Number : M2-7665-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    506-8720
  • Mass
    77.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
600
1716
509-0415
30 Day(s)
-

Part Number : M2-7665B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    509-0415
  • Mass
    71.2kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)