(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Additional Shelf Boards (with Center Bracket) for Medium Capacity Boltless Shelf Model M3

Additional Shelf Boards (with Center Bracket) for Medium Capacity Boltless Shelf Model M3

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Additional shelf board for bolt-less shelf M5.
[Features]
· Sturdy shelves with a reinforcement added to the M3 shelf board.
· A set product of one shelf (shelf board and shelf rest 2 pieces).
[Applications]
· For adding shelf boards.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Medium Shelf Bracket: 2 pcs)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Trusco Code

Refine by

  • 505-1142
  • 505-1134
  • 505-1126
  • 505-1118
  • 505-1100
  • 505-1096
  • 505-1088
  • 505-1070
  • 505-1061
  • 505-1053
  • 505-1045
  • 505-1037
  • 505-1029
  • 505-1011
  • 505-1002
  • 505-0995
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Medium Shelf Bracket: 2 pcs)
900
471
505-0995
12 Day(s)
-

Part Number : M3-T35S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-0995
  • Mass
    6.1kg
1 Set (Medium Shelf Bracket: 2 pcs)
900
571
505-1011
12 Day(s)
-

Part Number : M3-T36S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1011
  • Mass
    7kg
1 Set (Medium Shelf Bracket: 2 pcs)
900
721
505-1037
12 Day(s)
-

Part Number : M3-T37S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1037
  • Mass
    8.3kg
1 Set (Medium Shelf Bracket: 2 pcs)
900
921
505-1053
12 Day(s)
-

Part Number : M3-T39S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1053
  • Mass
    11.8kg
1 Set (Medium Shelf Bracket: 2 pcs)
1200
471
505-1002
12 Day(s)
-

Part Number : M3-T45S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1002
  • Mass
    7.4kg
1 Set (Medium Shelf Bracket: 2 pcs)
1200
571
505-1029
12 Day(s)
-

Part Number : M3-T46S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1029
  • Mass
    8.5kg
1 Set (Medium Shelf Bracket: 2 pcs)
1200
721
505-1045
12 Day(s)
-

Part Number : M3-T47S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1045
  • Mass
    10.9kg
1 Set (Medium Shelf Bracket: 2 pcs)
1200
921
505-1061
12 Day(s)
-

Part Number : M3-T49S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1061
  • Mass
    14.5kg
1 Set (Medium Shelf Bracket: 2 pcs)
1500
471
505-1070
12 Day(s)
-

Part Number : M3-T55S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1070
  • Mass
    8.8kg
1 Set (Medium Shelf Bracket: 2 pcs)
1500
571
505-1096
12 Day(s)
-

Part Number : M3-T56S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1096
  • Mass
    11.1kg
1 Set (Medium Shelf Bracket: 2 pcs)
1500
721
505-1118
12 Day(s)
-

Part Number : M3-T57S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1118
  • Mass
    12.9kg
1 Set (Medium Shelf Bracket: 2 pcs)
1500
921
505-1134
12 Day(s)
-

Part Number : M3-T59S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1134
  • Mass
    17.2kg
1 Set (Medium Shelf Bracket: 2 pcs)
1800
471
505-1088
12 Day(s)
-

Part Number : M3-T65S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1088
  • Mass
    12.5kg
1 Set (Medium Shelf Bracket: 2 pcs)
1800
571
505-1100
12 Day(s)
-

Part Number : M3-T66S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1100
  • Mass
    14kg
1 Set (Medium Shelf Bracket: 2 pcs)
1800
721
505-1126
12 Day(s)
-

Part Number : M3-T67S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1126
  • Mass
    16.3kg
1 Set (Medium Shelf Bracket: 2 pcs)
1800
921
505-1142
12 Day(s)
-

Part Number : M3-T69S-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    505-1142
  • Mass
    24.6kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A shelf board with special cross-sectional shape that makes it strong even though it is lightweight.

Specification

●SPQ(sheet):1
●Color: Neo Gray

Accessories

●Middle Shelving Bracket x 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)