(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,500 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,500 mm, 4 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

A shelf with a bolt-less construction that does not use even a single bolt. (M3 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing heavy objects in warehouses and factories.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 505-9461
  • 505-9429
  • 505-9381
  • 505-9348
  • 505-9305
  • 505-9267
  • 505-9224
  • 505-9186
  • 506-5186
  • 506-5143
  • 506-5101
  • 506-5062
  • 506-5020
  • 506-4988
  • 506-4945
  • 506-4902
  • 508-9816
  • 508-9808
  • 508-9778
  • 508-9760
  • 508-9735
  • 508-9727
  • 508-9697
  • 508-9689
  • 508-9654
  • 508-9646
  • 508-9611
  • 508-9603
  • 508-9573
  • 508-9565
  • 508-9531
  • 508-9522
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
506-4902
30 Day(s)
-

Part Number : M3-5354-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4902
  • Mass
    42.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
508-9522
30 Day(s)
-

Part Number : M3-5354B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-9522
  • Mass
    36kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
506-4945
30 Day(s)
-

Part Number : M3-5364-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4945
  • Mass
    45.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
508-9565
30 Day(s)
-

Part Number : M3-5364B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-9565
  • Mass
    39.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
506-4988
30 Day(s)
-

Part Number : M3-5374-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4988
  • Mass
    50.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
508-9603
30 Day(s)
-

Part Number : M3-5374B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-9603
  • Mass
    44.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
506-5020
30 Day(s)
-

Part Number : M3-5394-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5020
  • Mass
    64.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
508-9646
30 Day(s)
-

Part Number : M3-5394B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-9646
  • Mass
    58.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
505-9186
30 Day(s)
-

Part Number : M3-5454-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-9186
  • Mass
    49.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
508-9531
30 Day(s)
-

Part Number : M3-5454B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-9531
  • Mass
    43.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
505-9224
30 Day(s)
-

Part Number : M3-5464-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-9224
  • Mass
    53.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
508-9573
30 Day(s)
-

Part Number : M3-5464B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-9573
  • Mass
    47.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
505-9267
30 Day(s)
-

Part Number : M3-5474-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-9267
  • Mass
    63.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
508-9611
30 Day(s)
-

Part Number : M3-5474B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-9611
  • Mass
    57.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
505-9305
35 Day(s)
-

Part Number : M3-5494-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-9305
  • Mass
    77.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
508-9654
30 Day(s)
-

Part Number : M3-5494B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-9654
  • Mass
    71.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
506-5062
30 Day(s)
-

Part Number : M3-5554-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5062
  • Mass
    57.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
508-9689
30 Day(s)
-

Part Number : M3-5554B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    508-9689
  • Mass
    50.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
506-5101
30 Day(s)
-

Part Number : M3-5564-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5101
  • Mass
    66.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
508-9727
30 Day(s)
-

Part Number : M3-5564B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    508-9727
  • Mass
    60.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
506-5143
30 Day(s)
-

Part Number : M3-5574-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5143
  • Mass
    73.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
508-9760
30 Day(s)
-

Part Number : M3-5574B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    508-9760
  • Mass
    67.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
506-5186
30 Day(s)
-

Part Number : M3-5594-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5186
  • Mass
    90.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
508-9808
30 Day(s)
-

Part Number : M3-5594B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    508-9808
  • Mass
    84.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
505-9348
30 Day(s)
-

Part Number : M3-5654-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-9348
  • Mass
    74kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
508-9697
30 Day(s)
-

Part Number : M3-5654B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    508-9697
  • Mass
    67.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
505-9381
30 Day(s)
-

Part Number : M3-5664-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-9381
  • Mass
    80kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
508-9735
30 Day(s)
-

Part Number : M3-5664B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    508-9735
  • Mass
    73.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
505-9429
30 Day(s)
-

Part Number : M3-5674-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-9429
  • Mass
    89kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
508-9778
30 Day(s)
-

Part Number : M3-5674B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    508-9778
  • Mass
    82.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
505-9461
30 Day(s)
-

Part Number : M3-5694-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-9461
  • Mass
    122.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
508-9816
30 Day(s)
-

Part Number : M3-5694B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    508-9816
  • Mass
    115.9kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)