(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,800 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,800 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

A mid-size shelf constructed without bolts for significantly shortened assembly time.
[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth, and the use of shared posts decreases costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
· Connecting type cannot be used by itself.
[Applications]
· Ideal for storing and organizing heavy objects in warehouses and factories.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 505-9640
  • 505-9607
  • 505-9569
  • 505-9526
  • 506-5526
  • 506-5488
  • 506-5445
  • 506-5402
  • 506-5364
  • 506-5321
  • 506-5283
  • 506-5241
  • 506-0206
  • 506-0168
  • 506-0125
  • 506-0087
  • 508-9999
  • 508-9981
  • 508-9956
  • 508-9948
  • 508-9913
  • 508-9905
  • 508-9875
  • 508-9867
  • 509-0156
  • 509-0148
  • 509-0113
  • 509-0105
  • 509-0075
  • 509-0067
  • 509-0032
  • 509-0024
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
506-5241
30 Day(s)
-

Part Number : M3-6355-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5241
  • Mass
    50.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
508-9867
30 Day(s)
-

Part Number : M3-6355B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-9867
  • Mass
    43.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
506-5283
30 Day(s)
-

Part Number : M3-6365-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5283
  • Mass
    55.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
508-9905
30 Day(s)
-

Part Number : M3-6365B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-9905
  • Mass
    47.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
506-5321
30 Day(s)
-

Part Number : M3-6375-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5321
  • Mass
    61.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
508-9948
30 Day(s)
-

Part Number : M3-6375B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-9948
  • Mass
    54kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
506-5364
30 Day(s)
-

Part Number : M3-6395-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5364
  • Mass
    79.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
508-9981
30 Day(s)
-

Part Number : M3-6395B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    508-9981
  • Mass
    71.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
506-0087
30 Day(s)
-

Part Number : M3-6455-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-0087
  • Mass
    59.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
508-9875
30 Day(s)
-

Part Number : M3-6455B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-9875
  • Mass
    52.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
506-0125
30 Day(s)
-

Part Number : M3-6465-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-0125
  • Mass
    64.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
508-9913
30 Day(s)
-

Part Number : M3-6465B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-9913
  • Mass
    57.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
506-0168
30 Day(s)
-

Part Number : M3-6475-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-0168
  • Mass
    76.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
508-9956
30 Day(s)
-

Part Number : M3-6475B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-9956
  • Mass
    69.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
506-0206
30 Day(s)
-

Part Number : M3-6495-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-0206
  • Mass
    94.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
508-9999
30 Day(s)
-

Part Number : M3-6495B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    508-9999
  • Mass
    87.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
506-5402
30 Day(s)
-

Part Number : M3-6555-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5402
  • Mass
    68.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
509-0024
30 Day(s)
-

Part Number : M3-6555B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0024
  • Mass
    60.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
506-5445
30 Day(s)
-

Part Number : M3-6565-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5445
  • Mass
    80.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
509-0067
30 Day(s)
-

Part Number : M3-6565B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0067
  • Mass
    72.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
506-5488
30 Day(s)
-

Part Number : M3-6575-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5488
  • Mass
    89kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
509-0105
30 Day(s)
-

Part Number : M3-6575B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0105
  • Mass
    81.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
506-5526
30 Day(s)
-

Part Number : M3-6595-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5526
  • Mass
    110.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
509-0148
30 Day(s)
-

Part Number : M3-6595B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0148
  • Mass
    102.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
505-9526
30 Day(s)
-

Part Number : M3-6655-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-9526
  • Mass
    89kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
509-0032
30 Day(s)
-

Part Number : M3-6655B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0032
  • Mass
    81.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
505-9569
30 Day(s)
-

Part Number : M3-6665-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-9569
  • Mass
    96.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
509-0075
30 Day(s)
-

Part Number : M3-6665B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0075
  • Mass
    88.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
505-9607
30 Day(s)
-

Part Number : M3-6675-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-9607
  • Mass
    107.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
509-0113
30 Day(s)
-

Part Number : M3-6675B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0113
  • Mass
    100.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
505-9640
30 Day(s)
-

Part Number : M3-6695-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    505-9640
  • Mass
    149.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
509-0156
30 Day(s)
-

Part Number : M3-6695B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0156
  • Mass
    141.7kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Neo Gray

Warning

●Withstand load capacity will be halved if concentrated load is applied. Be sure to distribute the load equally evenly.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)