(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,200 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,200 mm, 4 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 506-4864
  • 506-4821
  • 506-4783
  • 506-4741
  • 506-4708
  • 506-4660
  • 506-4627
  • 506-4589
  • 506-2021
  • 506-1989
  • 506-1946
  • 506-1903
  • 506-0346
  • 506-0303
  • 506-0265
  • 506-0222
  • 509-1951
  • 509-1942
  • 509-1918
  • 509-1900
  • 509-1870
  • 509-1861
  • 509-1837
  • 509-1829
  • 509-1799
  • 509-1781
  • 509-1756
  • 509-1748
  • 509-1713
  • 509-1705
  • 509-1675
  • 509-1667
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
506-4589
30 Day(s)
-

Part Number : M5-4354-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4589
  • Mass
    48.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
509-1667
30 Day(s)
-

Part Number : M5-4354B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-1667
  • Mass
    43.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
506-4627
30 Day(s)
-

Part Number : M5-4364-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4627
  • Mass
    52.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
509-1705
30 Day(s)
-

Part Number : M5-4364B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-1705
  • Mass
    47.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
506-4660
30 Day(s)
-

Part Number : M5-4374-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4660
  • Mass
    57.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
509-1748
30 Day(s)
-

Part Number : M5-4374B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-1748
  • Mass
    52.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
506-4708
30 Day(s)
-

Part Number : M5-4394-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-4708
  • Mass
    73kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
509-1781
30 Day(s)
-

Part Number : M5-4394B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-1781
  • Mass
    68kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
506-1903
35 Day(s)
-

Part Number : M5-4454-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-1903
  • Mass
    59.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
509-1675
30 Day(s)
-

Part Number : M5-4454B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-1675
  • Mass
    54.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
506-1946
30 Day(s)
-

Part Number : M5-4464-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-1946
  • Mass
    63.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
509-1713
30 Day(s)
-

Part Number : M5-4464B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-1713
  • Mass
    58.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
506-1989
30 Day(s)
-

Part Number : M5-4474-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-1989
  • Mass
    73.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
509-1756
30 Day(s)
-

Part Number : M5-4474B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-1756
  • Mass
    68.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
506-2021
30 Day(s)
-

Part Number : M5-4494-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-2021
  • Mass
    89.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
509-1799
30 Day(s)
-

Part Number : M5-4494B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-1799
  • Mass
    84.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
506-4741
30 Day(s)
-

Part Number : M5-4554-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-4741
  • Mass
    70.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
509-1829
30 Day(s)
-

Part Number : M5-4554B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-1829
  • Mass
    65.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
506-4783
30 Day(s)
-

Part Number : M5-4564-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-4783
  • Mass
    79.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
509-1861
30 Day(s)
-

Part Number : M5-4564B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-1861
  • Mass
    74.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
506-4821
30 Day(s)
-

Part Number : M5-4574-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-4821
  • Mass
    86.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
509-1900
30 Day(s)
-

Part Number : M5-4574B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-1900
  • Mass
    81.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
506-4864
30 Day(s)
-

Part Number : M5-4594-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-4864
  • Mass
    105.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
509-1942
30 Day(s)
-

Part Number : M5-4594B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-1942
  • Mass
    100.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
506-0222
30 Day(s)
-

Part Number : M5-4654-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-0222
  • Mass
    90.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
509-1837
30 Day(s)
-

Part Number : M5-4654B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-1837
  • Mass
    85.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
506-0265
30 Day(s)
-

Part Number : M5-4664-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-0265
  • Mass
    96.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
509-1870
30 Day(s)
-

Part Number : M5-4664B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-1870
  • Mass
    91.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
506-0303
35 Day(s)
-

Part Number : M5-4674-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-0303
  • Mass
    105.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
509-1918
30 Day(s)
-

Part Number : M5-4674B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-1918
  • Mass
    100.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
506-0346
30 Day(s)
-

Part Number : M5-4694-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-0346
  • Mass
    140.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
509-1951
30 Day(s)
-

Part Number : M5-4694B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-1951
  • Mass
    135kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)