(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,500 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,500 mm, 4 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 506-3744
  • 506-3701
  • 506-3663
  • 506-3621
  • 506-3582
  • 506-3540
  • 506-3507
  • 506-3469
  • 506-0664
  • 506-0621
  • 506-0583
  • 506-0541
  • 506-0508
  • 506-0460
  • 506-0427
  • 506-0389
  • 509-0890
  • 509-0881
  • 509-0857
  • 509-0849
  • 509-0814
  • 509-0806
  • 509-0776
  • 509-0768
  • 509-0733
  • 509-0725
  • 509-0695
  • 509-0687
  • 509-0652
  • 509-0644
  • 509-0610
  • 509-0601
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
506-3469
30 Day(s)
-

Part Number : M5-5354-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-3469
  • Mass
    51.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
509-0601
30 Day(s)
-

Part Number : M5-5354B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-0601
  • Mass
    45.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
506-3507
30 Day(s)
-

Part Number : M5-5364-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-3507
  • Mass
    54.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
509-0644
30 Day(s)
-

Part Number : M5-5364B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-0644
  • Mass
    48.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
506-3540
30 Day(s)
-

Part Number : M5-5374-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-3540
  • Mass
    59.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
509-0687
30 Day(s)
-

Part Number : M5-5374B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-0687
  • Mass
    53.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
506-3582
30 Day(s)
-

Part Number : M5-5394-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-3582
  • Mass
    75.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
509-0725
30 Day(s)
-

Part Number : M5-5394B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-0725
  • Mass
    69.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
506-0541
30 Day(s)
-

Part Number : M5-5454-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-0541
  • Mass
    62.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
509-0610
30 Day(s)
-

Part Number : M5-5454B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-0610
  • Mass
    55.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
506-0583
30 Day(s)
-

Part Number : M5-5464-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-0583
  • Mass
    66.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
509-0652
30 Day(s)
-

Part Number : M5-5464B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-0652
  • Mass
    59.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
506-0621
30 Day(s)
-

Part Number : M5-5474-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-0621
  • Mass
    75.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
509-0695
30 Day(s)
-

Part Number : M5-5474B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-0695
  • Mass
    69.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
506-0664
30 Day(s)
-

Part Number : M5-5494-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    506-0664
  • Mass
    91.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
509-0733
30 Day(s)
-

Part Number : M5-5494B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-0733
  • Mass
    85.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
506-3621
30 Day(s)
-

Part Number : M5-5554-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-3621
  • Mass
    72.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
509-0768
30 Day(s)
-

Part Number : M5-5554B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0768
  • Mass
    66.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
506-3663
30 Day(s)
-

Part Number : M5-5564-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-3663
  • Mass
    82kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
509-0806
30 Day(s)
-

Part Number : M5-5564B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0806
  • Mass
    75.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
506-3701
30 Day(s)
-

Part Number : M5-5574-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-3701
  • Mass
    89.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
509-0849
30 Day(s)
-

Part Number : M5-5574B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0849
  • Mass
    82.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
506-3744
30 Day(s)
-

Part Number : M5-5594-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-3744
  • Mass
    107.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
509-0881
30 Day(s)
-

Part Number : M5-5594B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0881
  • Mass
    101.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
506-0389
30 Day(s)
-

Part Number : M5-5654-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-0389
  • Mass
    92.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
509-0776
30 Day(s)
-

Part Number : M5-5654B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0776
  • Mass
    86.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
506-0427
30 Day(s)
-

Part Number : M5-5664-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-0427
  • Mass
    98.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
509-0814
30 Day(s)
-

Part Number : M5-5664B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0814
  • Mass
    92.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
506-0460
30 Day(s)
-

Part Number : M5-5674-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-0460
  • Mass
    107.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
509-0857
30 Day(s)
-

Part Number : M5-5674B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0857
  • Mass
    101.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
506-0508
30 Day(s)
-

Part Number : M5-5694-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-0508
  • Mass
    142.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
509-0890
30 Day(s)
-

Part Number : M5-5694B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0890
  • Mass
    136.3kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)