(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,800 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,800 mm, 4 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
External depth(mm)

Refine by

  • 481
  • 581
  • 731
  • 931
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
-
30 Day(s)
-

Part Number : M5-6354-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-3787
  • Mass
    53.9kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
481
30 Day(s)
-

Part Number : M5-6354B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    481
  • Trusco Code
    509-0920
  • Mass
    46.3kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
-
30 Day(s)
-

Part Number : M5-6364-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-3825
  • Mass
    57.3kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
581
30 Day(s)
-

Part Number : M5-6364B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    581
  • Trusco Code
    509-0962
  • Mass
    49.7kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
-
30 Day(s)
-

Part Number : M5-6374-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-3868
  • Mass
    62.4kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
731
30 Day(s)
-

Part Number : M5-6374B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    731
  • Trusco Code
    509-1004
  • Mass
    54.9kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
-
30 Day(s)
-

Part Number : M5-6394-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-3906
  • Mass
    78.1kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
931
30 Day(s)
-

Part Number : M5-6394B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    931
  • Trusco Code
    509-1047
  • Mass
    70.5kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
-
30 Day(s)
-

Part Number : M5-6454-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-0702
  • Mass
    64.6kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
481
30 Day(s)
-

Part Number : M5-6454B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    481
  • Trusco Code
    509-0938
  • Mass
    57kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
-
30 Day(s)
-

Part Number : M5-6464-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-0745
  • Mass
    68.7kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
581
30 Day(s)
-

Part Number : M5-6464B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    581
  • Trusco Code
    509-0971
  • Mass
    61.1kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
-
30 Day(s)
-

Part Number : M5-6474-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-0788
  • Mass
    78.4kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
731
30 Day(s)
-

Part Number : M5-6474B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    731
  • Trusco Code
    509-1012
  • Mass
    70.8kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
-
30 Day(s)
-

Part Number : M5-6494-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-0826
  • Mass
    94.2kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
-
30 Day(s)
-

Part Number : M5-6494B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    509-1055
  • Mass
    86.6kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
-
30 Day(s)
-

Part Number : M5-6554-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-3949
  • Mass
    75.3kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
481
30 Day(s)
-

Part Number : M5-6554B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    481
  • Trusco Code
    509-1080
  • Mass
    67.7kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
-
30 Day(s)
-

Part Number : M5-6564-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-3981
  • Mass
    84.6kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
581
30 Day(s)
-

Part Number : M5-6564B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    581
  • Trusco Code
    509-1128
  • Mass
    77kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
-
30 Day(s)
-

Part Number : M5-6574-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4023
  • Mass
    91.7kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
731
30 Day(s)
-

Part Number : M5-6574B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    731
  • Trusco Code
    509-1161
  • Mass
    84.1kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
-
30 Day(s)
-

Part Number : M5-6594-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4066
  • Mass
    110.3kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
931
30 Day(s)
-

Part Number : M5-6594B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    931
  • Trusco Code
    509-1209
  • Mass
    102.7kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
-
30 Day(s)
-

Part Number : M5-6654-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-0869
  • Mass
    95.4kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
481
30 Day(s)
-

Part Number : M5-6654B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    481
  • Trusco Code
    509-1098
  • Mass
    87.8kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
-
30 Day(s)
-

Part Number : M5-6664-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-0907
  • Mass
    101.3kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
581
30 Day(s)
-

Part Number : M5-6664B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    581
  • Trusco Code
    509-1136
  • Mass
    93.7kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
-
30 Day(s)
-

Part Number : M5-6674-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-0940
  • Mass
    110.3kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
731
30 Day(s)
-

Part Number : M5-6674B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    731
  • Trusco Code
    509-1179
  • Mass
    102.7kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
-
30 Day(s)
-

Part Number : M5-6694-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-0982
  • Mass
    145.1kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
931
30 Day(s)
-

Part Number : M5-6694B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    931
  • Trusco Code
    509-1217
  • Mass
    137.5kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)