(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,800 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,800 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

A shelf with a bolt-less construction that does not use even a single bolt. (M5 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing heavy objects in warehouses and factories.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
External depth(mm)

Refine by

  • 481
  • 581
  • 731
  • 931
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
-
30 Day(s)
-

Part Number : M5-6355-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-3809
  • Mass
    62.2kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
481
30 Day(s)
-

Part Number : M5-6355B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    481
  • Trusco Code
    509-0946
  • Mass
    54.6kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
-
30 Day(s)
-

Part Number : M5-6365-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-3841
  • Mass
    66.5kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
581
30 Day(s)
-

Part Number : M5-6365B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    581
  • Trusco Code
    509-0989
  • Mass
    85.1kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
-
30 Day(s)
-

Part Number : M5-6375-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-3884
  • Mass
    72.9kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
731
30 Day(s)
-

Part Number : M5-6375B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    731
  • Trusco Code
    509-1021
  • Mass
    65.3kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
-
30 Day(s)
-

Part Number : M5-6395-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-3922
  • Mass
    92.7kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
931
30 Day(s)
-

Part Number : M5-6395B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    931
  • Trusco Code
    509-1063
  • Mass
    58.9kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
-
30 Day(s)
-

Part Number : M5-6455-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-0729
  • Mass
    75.1kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
481
30 Day(s)
-

Part Number : M5-6455B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    481
  • Trusco Code
    509-0954
  • Mass
    67.5kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
-
41 Day(s)
-

Part Number : M5-6465-NG
Days to Ship 41 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-0761
  • Mass
    80.2kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
581
30 Day(s)
-

Part Number : M5-6465B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    581
  • Trusco Code
    509-0997
  • Mass
    72.6kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
-
30 Day(s)
-

Part Number : M5-6475-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-0800
  • Mass
    92.3kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
731
30 Day(s)
-

Part Number : M5-6475B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    731
  • Trusco Code
    509-1039
  • Mass
    84.7kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
-
30 Day(s)
-

Part Number : M5-6495-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-0842
  • Mass
    112.3kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
931
30 Day(s)
-

Part Number : M5-6495B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    931
  • Trusco Code
    509-1071
  • Mass
    104.7kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
-
30 Day(s)
-

Part Number : M5-6555-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-3965
  • Mass
    87.9kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
481
30 Day(s)
-

Part Number : M5-6555B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    481
  • Trusco Code
    509-1101
  • Mass
    80.4kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
-
30 Day(s)
-

Part Number : M5-6565-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4007
  • Mass
    99.5kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
581
30 Day(s)
-

Part Number : M5-6565B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    581
  • Trusco Code
    509-1144
  • Mass
    91.9kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
-
30 Day(s)
-

Part Number : M5-6575-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4040
  • Mass
    108.4kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
731
30 Day(s)
-

Part Number : M5-6575B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    731
  • Trusco Code
    509-1187
  • Mass
    100.8kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
-
41 Day(s)
-

Part Number : M5-6595-NG
Days to Ship 41 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4082
  • Mass
    131.9kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
931
30 Day(s)
-

Part Number : M5-6595B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    931
  • Trusco Code
    509-1225
  • Mass
    124.4kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
-
30 Day(s)
-

Part Number : M5-6655-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-0885
  • Mass
    112.5kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
481
30 Day(s)
-

Part Number : M5-6655B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    481
  • Trusco Code
    509-1110
  • Mass
    104.9kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
-
30 Day(s)
-

Part Number : M5-6665-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-0923
  • Mass
    120kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
581
30 Day(s)
-

Part Number : M5-6665B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    581
  • Trusco Code
    509-1152
  • Mass
    112.4kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
-
30 Day(s)
-

Part Number : M5-6675-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-0966
  • Mass
    131.2kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
731
30 Day(s)
-

Part Number : M5-6675B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    731
  • Trusco Code
    509-1195
  • Mass
    123.6kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
-
30 Day(s)
-

Part Number : M5-6695-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-1008
  • Mass
    174.9kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
931
30 Day(s)
-

Part Number : M5-6695B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    931
  • Trusco Code
    509-1233
  • Mass
    167.3kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    1810
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Neo Gray

Warning

●Withstand load capacity will be halved if concentrated load is applied. Be sure to distribute the load equally evenly.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)