(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 2,100 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 2,100 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
External depth(mm)

Refine by

  • 481
  • 581
  • 731
  • 931
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
-
30 Day(s)
-

Part Number : M5-7355-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-4104
  • Mass
    64.7kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
481
30 Day(s)
-

Part Number : M5-7355B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    481
  • Trusco Code
    509-1241
  • Mass
    55.9kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
-
30 Day(s)
-

Part Number : M5-7365-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-4147
  • Mass
    69kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
581
30 Day(s)
-

Part Number : M5-7365B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    581
  • Trusco Code
    509-1284
  • Mass
    60.2kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
-
30 Day(s)
-

Part Number : M5-7375-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-4180
  • Mass
    75.5kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
731
30 Day(s)
-

Part Number : M5-7375B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    731
  • Trusco Code
    509-1322
  • Mass
    66.6kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
-
30 Day(s)
-

Part Number : M5-7395-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    -
  • Trusco Code
    506-4228
  • Mass
    95.2kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
931
30 Day(s)
-

Part Number : M5-7395B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • External depth(mm)
    931
  • Trusco Code
    509-1365
  • Mass
    86.4kg
  • External Dimensions Frontage(mm)
    900
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
-
30 Day(s)
-

Part Number : M5-7455-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-2063
  • Mass
    77.6kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
481
30 Day(s)
-

Part Number : M5-7455B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    481
  • Trusco Code
    509-1250
  • Mass
    68.7kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
-
30 Day(s)
-

Part Number : M5-7465-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-2101
  • Mass
    82.7kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
581
30 Day(s)
-

Part Number : M5-7465B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    581
  • Trusco Code
    509-1292
  • Mass
    73.9kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
-
30 Day(s)
-

Part Number : M5-7475-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-2144
  • Mass
    94.8kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
731
30 Day(s)
-

Part Number : M5-7475B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    731
  • Trusco Code
    509-1331
  • Mass
    86kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
-
30 Day(s)
-

Part Number : M5-7495-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    -
  • Trusco Code
    506-2187
  • Mass
    114.9kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
931
30 Day(s)
-

Part Number : M5-7495B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • External depth(mm)
    931
  • Trusco Code
    509-1373
  • Mass
    106kg
  • External Dimensions Frontage(mm)
    1200
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
-
30 Day(s)
-

Part Number : M5-7555-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4261
  • Mass
    90.5kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
481
30 Day(s)
-

Part Number : M5-7555B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    481
  • Trusco Code
    509-1403
  • Mass
    81.6kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
-
35 Day(s)
-

Part Number : M5-7565-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4309
  • Mass
    102.1kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
581
30 Day(s)
-

Part Number : M5-7565B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    581
  • Trusco Code
    509-1446
  • Mass
    93.2kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
-
30 Day(s)
-

Part Number : M5-7575-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4341
  • Mass
    111kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
731
30 Day(s)
-

Part Number : M5-7575B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    731
  • Trusco Code
    509-1489
  • Mass
    102.1kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
-
30 Day(s)
-

Part Number : M5-7595-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    -
  • Trusco Code
    506-4384
  • Mass
    134.5kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
931
30 Day(s)
-

Part Number : M5-7595B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    931
  • Trusco Code
    509-1527
  • Mass
    125.6kg
  • External Dimensions Frontage(mm)
    1500
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
-
30 Day(s)
-

Part Number : M5-7655-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-2225
  • Mass
    115kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1440
481
30 Day(s)
-

Part Number : M5-7655B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • External depth(mm)
    481
  • Trusco Code
    509-1411
  • Mass
    106.2kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
-
30 Day(s)
-

Part Number : M5-7665-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-2268
  • Mass
    122.5kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
581
30 Day(s)
-

Part Number : M5-7665B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    581
  • Trusco Code
    509-1454
  • Mass
    113.6kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
-
35 Day(s)
-

Part Number : M5-7675-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-2306
  • Mass
    133.7kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
731
30 Day(s)
-

Part Number : M5-7675B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    731
  • Trusco Code
    509-1497
  • Mass
    124.9kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
-
30 Day(s)
-

Part Number : M5-7695-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    -
  • Trusco Code
    506-2349
  • Mass
    177.5kg
  • External Dimensions Frontage(mm)
    -
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
931
30 Day(s)
-

Part Number : M5-7695B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • External depth(mm)
    931
  • Trusco Code
    509-1535
  • Mass
    168.6kg
  • External Dimensions Frontage(mm)
    1800
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)