(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
2-Level Slide Shelf for M2/M3/M5 Types

2-Level Slide Shelf for M2/M3/M5 Types

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It has a safety lock function where pulling out one slide shelf locks all other slide shelves.

Basic Specifications

  • Material
    Steel
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    300
  • Features
    It has a safety lock function where pulling out one slide shelf locks all other slide shelves.
  • Specifications
    Assembly type
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Frontage(mm)

Refine by

  • 770
  • 810
  • Clear
Conform

Refine by

  • For M2 Type
  • For M3/M5 Types
  • Clear
Trusco Code

Refine by

  • 461-3911
  • 461-3899
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
770
For M2 Type
461-3899
Quote
-

Part Number : HTM2-6002
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    770
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    300
  • Conform
    For M2 Type
  • Trusco Code
    461-3899
  • Features
    It has a safety lock function where pulling out one slide shelf locks all other slide shelves.
  • Mass(kg/set)
    33
  • Specifications
    Assembly type
1 Set
810
For M3/M5 Types
461-3911
Quote
-

Part Number : HTMM-6002
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    810
  • Number of Top/Bottom Shelf Levels(Level)
    2
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    200
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    300
  • Conform
    For M3/M5 Types
  • Trusco Code
    461-3911
  • Features
    It has a safety lock function where pulling out one slide shelf locks all other slide shelves.
  • Mass(kg/set)
    33.8
  • Specifications
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)