(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double-Opening Door for M2 Types

Double-Opening Door for M2 Types

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt.
· Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.
[Applications]
· The color is a bright neo-gray which can be used in a wide range of fields such as offices, stores, distribution centers, factories, etc.

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Features
    Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Conform

Refine by

  • Width x Height (mm): For 1,160 x 1,800
  • Width x Height (mm): For 1,460 x 1,800
  • Width x Height (mm): For 1,760 x 1,800
  • Width x Height (mm): For 860 x 1,800
  • Clear
Trusco Code

Refine by

  • 461-3708
  • 461-3694
  • 461-3686
  • 461-3678
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
1 Set
860
Width x Height (mm): For 860 x 1,800
461-3678
Quote
-

Part Number : DM2-63DX-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 860 x 1,800
  • Trusco Code
    461-3678
  • Features
    Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.
  • Mass(kg/set)
    19.8
1 Set
1160
Width x Height (mm): For 1,160 x 1,800
461-3686
Quote
-

Part Number : DM2-64DX-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,160 x 1,800
  • Trusco Code
    461-3686
  • Features
    Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.
  • Mass(kg/set)
    24.5
1 Set
1460
Width x Height (mm): For 1,460 x 1,800
461-3694
Quote
-

Part Number : DM2-65DX-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,460 x 1,800
  • Trusco Code
    461-3694
  • Features
    Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.
  • Mass(kg/set)
    29.2
1 Set
1760
Width x Height (mm): For 1,760 x 1,800
461-3708
Quote
-

Part Number : DM2-66DX-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,760 x 1,800
  • Trusco Code
    461-3708
  • Features
    Assembly of the shelf of the main body is simple due to the boltless design which does not use a single bolt. Can be totally mounted to a finished product through the assembly of the 4 (side and back panels are inserted) door mounting bolts and nuts.
  • Mass(kg/set)
    34