(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
M3/M5 Type Rear Plate (Fitting Type)

M3/M5 Type Rear Plate (Fitting Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The back panel is useful for preventing stored items from falling.
· The back panel does not use a single bolt, and is inserted into the overall structure.
· This is a one-touch type product.

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Features
    The back panel is useful for preventing stored items from falling. The back panel does not use a single bolt, and is inserted into the overall structure. This is a one-touch type product.
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Conform

Refine by

  • Width x Height (mm): For 1,200 x 1,800
  • Width x Height (mm): For 1,500 x 1,800
  • Width x Height (mm): For 1,800 x 1,800
  • Width x Height (mm): For 900 x 1,800
  • Clear
Trusco Code

Refine by

  • 461-4461
  • 461-4453
  • 461-4445
  • 461-4437
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
900
Width x Height (mm): For 900 x 1,800
461-4437
Quote
-

Part Number : SMM-63-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 900 x 1,800
  • Trusco Code
    461-4437
  • Features
    The back panel is useful for preventing stored items from falling. The back panel does not use a single bolt, and is inserted into the overall structure. This is a one-touch type product.
  • Mass(kg/set)
    15.8
1 Set
1200
Width x Height (mm): For 1,200 x 1,800
461-4445
Quote
-

Part Number : SMM-64-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,200 x 1,800
  • Trusco Code
    461-4445
  • Features
    The back panel is useful for preventing stored items from falling. The back panel does not use a single bolt, and is inserted into the overall structure. This is a one-touch type product.
  • Mass(kg/set)
    19.6
1 Set
1500
Width x Height (mm): For 1,500 x 1,800
461-4453
Quote
-

Part Number : SMM-65-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,500 x 1,800
  • Trusco Code
    461-4453
  • Features
    The back panel is useful for preventing stored items from falling. The back panel does not use a single bolt, and is inserted into the overall structure. This is a one-touch type product.
  • Mass(kg/set)
    24
1 Set
1800
Width x Height (mm): For 1,800 x 1,800
461-4461
Quote
-

Part Number : SMM-66-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Width x Height (mm): For 1,800 x 1,800
  • Trusco Code
    461-4461
  • Features
    The back panel is useful for preventing stored items from falling. The back panel does not use a single bolt, and is inserted into the overall structure. This is a one-touch type product.
  • Mass(kg/set)
    27.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)