(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Dedicated Base Plates for Medium Capacity Boltless Shelf Models M3 and M5

Dedicated Base Plates for Medium Capacity Boltless Shelf Models M3 and M5

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Use M3/M5 when fixing the medium size shelves to the floor.

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width dimension(mm)
    65
  • Depth(mm)
    85
  • Height Dimension(mm)
    33
  • Conform
    For M3/M5 Types
  • Trusco Code
    512-1957
  • Features
    Use M3/M5 when fixing the medium size shelves to the floor.
  • Mass(g/Set)
    350
  • Specifications
    For 2 post
  • Caution
    Silver Color
  • Recommended anchor
    C-850BT (Sold Separately)
  • Set Content
    Base Plate x 2, Brace Mounting Bolt M8 x15 mm x 4 Sets
  • Amount Of Content
    1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 15 mm: 4 Sets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 15 mm: 4 Sets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 15 mm: 4 Sets)
1 Day(s)
-

Part Number : MMBP-2
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (Base Plate: 2 pcs, Strut Mounting Bolt M8 x 15 mm: 4 Sets)

Specificationtitle

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width dimension(mm)
    65
  • Depth(mm)
    85
  • Height Dimension(mm)
    33
  • Conform
    For M3/M5 Types
  • Trusco Code
    512-1957
  • Features
    Use M3/M5 when fixing the medium size shelves to the floor.
  • Mass(g/Set)
    350
  • Specifications
    For 2 post
  • Caution
    Silver Color
  • Recommended anchor
    C-850BT (Sold Separately)
  • Set Content
    Base Plate x 2, Brace Mounting Bolt M8 x15 mm x 4 Sets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used for fixing M3/M5 type medium duty item shelf on the floor.

Specification

●W x D x H(mm):65 x 85 x 33
●Compatible:For M3/M5 type
●For 2 pieces of strut
●Silver Color
●Recommended Anchor: C-850BT(sold separately)

Set Contents

●Base Plate x 2, Strut Mounting Bolt M8 x 15mm x 4 sets

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)