(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Rear Spill Stopper Plates for Small To Medium Capacity and Medium Capacity Boltless Shelves

Rear Spill Stopper Plates for Small To Medium Capacity and Medium Capacity Boltless Shelves

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • The treatment of Metal fittings surface
    Powder Coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 860
  • 900
  • 1160
  • 1200
  • 1460
  • 1500
  • 1760
  • 1800
  • Clear
Height Dimension(mm)

Refine by

  • 86
  • 91
  • Clear
Conform

Refine by

  • M1.5/M2 Type For Frontage 1,160 mm
  • M1.5/M2 Type For Frontage 1,460 mm
  • M1.5/M2 Type For Frontage 1,760 mm
  • M1.5/M2 Type For Frontage 860 mm
  • M3.0/M5 Type For Frontage 1,200 mm
  • M3.0/M5 Type For Frontage 1,500 mm
  • M3.0/M5 Type For Frontage 1,800 mm
  • M3.0/M5 Type For Frontage 900 mm
  • Clear
Trusco Code

Refine by

  • 393-4128
  • 393-4110
  • 393-4101
  • 393-4098
  • 393-4004
  • 393-3997
  • 393-3989
  • 393-3971
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
860
86
M1.5/M2 Type For Frontage 860 mm
393-4004
30 Day(s)
-

Part Number : M2-KBD9-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    86
  • Conform
    M1.5/M2 Type For Frontage 860 mm
  • Trusco Code
    393-4004
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • Mass
    1kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1160
86
M1.5/M2 Type For Frontage 1,160 mm
393-3971
30 Day(s)
-

Part Number : M2-KBD12-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    86
  • Conform
    M1.5/M2 Type For Frontage 1,160 mm
  • Trusco Code
    393-3971
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • Mass
    1.4kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1460
86
M1.5/M2 Type For Frontage 1,460 mm
393-3989
30 Day(s)
-

Part Number : M2-KBD15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    86
  • Conform
    M1.5/M2 Type For Frontage 1,460 mm
  • Trusco Code
    393-3989
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • Mass
    1.8kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1760
86
M1.5/M2 Type For Frontage 1,760 mm
393-3997
30 Day(s)
-

Part Number : M2-KBD18-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    86
  • Conform
    M1.5/M2 Type For Frontage 1,760 mm
  • Trusco Code
    393-3997
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • Mass
    2.2kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
900
91
M3.0/M5 Type For Frontage 900 mm
393-4128
30 Day(s)
-

Part Number : M3-KBD9-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    91
  • Conform
    M3.0/M5 Type For Frontage 900 mm
  • Trusco Code
    393-4128
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • Mass
    1.1kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1200
91
M3.0/M5 Type For Frontage 1,200 mm
393-4098
30 Day(s)
-

Part Number : M3-KBD12-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    91
  • Conform
    M3.0/M5 Type For Frontage 1,200 mm
  • Trusco Code
    393-4098
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • Mass
    1.5kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1500
91
M3.0/M5 Type For Frontage 1,500 mm
393-4101
30 Day(s)
-

Part Number : M3-KBD15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    91
  • Conform
    M3.0/M5 Type For Frontage 1,500 mm
  • Trusco Code
    393-4101
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • Mass
    1.9kg
  • The treatment of Metal fittings surface
    Powder Coating
1 pc.
1800
91
M3.0/M5 Type For Frontage 1,800 mm
393-4110
30 Day(s)
-

Part Number : M3-KBD18-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    91
  • Conform
    M3.0/M5 Type For Frontage 1,800 mm
  • Trusco Code
    393-4110
  • Features
    Spill stop which can be retrofitted by clamping and fixing shelf fittings and shelf board.
  • Mass
    2.3kg
  • The treatment of Metal fittings surface
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)