(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Rotary Fall Prevention Bars for Small To Medium Capacity and Medium Capacity Boltless Shelves

Rotary Fall Prevention Bars for Small To Medium Capacity and Medium Capacity Boltless Shelves

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

A fall prevention device for loading and unloading for use with a light/mid-size shelf with a bar which can be lowered to the lower part.
[Features]
· Rotary drop-prevention bar that can be retrofitted.
· Materials - main body: steel, surface processing: powder coating, φ8 (8 mm diameter), bar: unichrome plating.
· Neo gray in color.
[Applications]
· Prevents loads from falling.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set (Fall-Prevention Bar, Mounting Bracket)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 900
  • 1160
  • 1200
  • 1460
  • 1500
  • 1760
  • 1800
  • Clear
Height Dimension(mm)

Refine by

  • 90
  • 115
  • 120
  • Clear
Conform

Refine by

  • M1.5 Type For Frontage 1,160 mm
  • M1.5 Type For Frontage 1,460 mm
  • M1.5 Type For Frontage 1,760 mm
  • M1.5 Type For Frontage 860 mm
  • M2 Type For Frontage 1,160 mm
  • M2 Type For Frontage 1,460 mm
  • M2 Type For Frontage 1,760 mm
  • M2 Type For Frontage 860 mm
  • M3/M5 Type For Frontage 1,200 mm
  • M3/M5 Type For Frontage 1,500 mm
  • M3/M5 Type For Frontage 1,800 mm
  • M3/M5 Type For Frontage 900 mm
  • Clear
Trusco Code

Refine by

  • 393-4161
  • 393-4152
  • 393-4144
  • 393-4136
  • 393-4047
  • 393-4039
  • 393-4021
  • 393-4012
  • 393-3920
  • 393-3911
  • 393-3903
  • 393-3890
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Fall-Prevention Bar, Mounting Bracket)
860
90
M1.5 Type For Frontage 860 mm
393-3920
Quote
-

Part Number : M1.5-KRB9-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    90
  • Conform
    M1.5 Type For Frontage 860 mm
  • Trusco Code
    393-3920
  • Mass
    1.1kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1160
90
M1.5 Type For Frontage 1,160 mm
393-3890
30 Day(s)
-

Part Number : M1.5-KRB12-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    90
  • Conform
    M1.5 Type For Frontage 1,160 mm
  • Trusco Code
    393-3890
  • Mass
    1.2kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1460
90
M1.5 Type For Frontage 1,460 mm
393-3903
30 Day(s)
-

Part Number : M1.5-KRB15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    90
  • Conform
    M1.5 Type For Frontage 1,460 mm
  • Trusco Code
    393-3903
  • Mass
    1.3kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1760
90
M1.5 Type For Frontage 1,760 mm
393-3911
30 Day(s)
-

Part Number : M1.5-KRB18-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    90
  • Conform
    M1.5 Type For Frontage 1,760 mm
  • Trusco Code
    393-3911
  • Mass
    1.5kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
860
120
M2 Type For Frontage 860 mm
393-4047
30 Day(s)
-

Part Number : M2-KRB9-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    860
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    120
  • Conform
    M2 Type For Frontage 860 mm
  • Trusco Code
    393-4047
  • Mass
    1.1kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1160
120
M2 Type For Frontage 1,160 mm
393-4012
35 Day(s)
-

Part Number : M2-KRB12-NG
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1160
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    120
  • Conform
    M2 Type For Frontage 1,160 mm
  • Trusco Code
    393-4012
  • Mass
    1.2kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1460
120
M2 Type For Frontage 1,460 mm
393-4021
30 Day(s)
-

Part Number : M2-KRB15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1460
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    120
  • Conform
    M2 Type For Frontage 1,460 mm
  • Trusco Code
    393-4021
  • Mass
    1.3kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1760
120
M2 Type For Frontage 1,760 mm
393-4039
30 Day(s)
-

Part Number : M2-KRB18-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1760
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    120
  • Conform
    M2 Type For Frontage 1,760 mm
  • Trusco Code
    393-4039
  • Mass
    1.5kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
900
115
M3/M5 Type For Frontage 900 mm
393-4161
30 Day(s)
-

Part Number : M3-KRB9-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    115
  • Conform
    M3/M5 Type For Frontage 900 mm
  • Trusco Code
    393-4161
  • Mass
    1.1kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1200
115
M3/M5 Type For Frontage 1,200 mm
393-4136
30 Day(s)
-

Part Number : M3-KRB12-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    115
  • Conform
    M3/M5 Type For Frontage 1,200 mm
  • Trusco Code
    393-4136
  • Mass
    1.2kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1500
115
M3/M5 Type For Frontage 1,500 mm
393-4144
30 Day(s)
-

Part Number : M3-KRB15-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    115
  • Conform
    M3/M5 Type For Frontage 1,500 mm
  • Trusco Code
    393-4144
  • Mass
    1.3kg
1 Set (Fall-Prevention Bar, Mounting Bracket)
1800
115
M3/M5 Type For Frontage 1,800 mm
393-4152
30 Day(s)
-

Part Number : M3-KRB18-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set (Fall-Prevention Bar, Mounting Bracket)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    115
  • Conform
    M3/M5 Type For Frontage 1,800 mm
  • Trusco Code
    393-4152
  • Mass
    1.5kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)