(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
M3 Type Tire Storage Set

M3 Type Tire Storage Set

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
  • Amount Of Content
    1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 571
  • 721
  • 921
  • Clear
Trusco Code

Refine by

  • 414-5950
  • 414-5941
  • 414-5933
  • 414-5925
  • 414-5917
  • 414-5909
  • 414-5895
  • 414-5887
  • 414-5879
  • 414-5861
  • 414-5852
  • 414-5844
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
900
571
414-5844
12 Day(s)
-

Part Number : M3-Y36S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5844
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    9200
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
900
721
414-5852
12 Day(s)
-

Part Number : M3-Y37S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5852
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    10400
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
900
921
414-5861
12 Day(s)
-

Part Number : M3-Y39S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5861
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    12000
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1200
571
414-5879
12 Day(s)
-

Part Number : M3-Y46S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5879
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    10800
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1200
721
414-5887
12 Day(s)
-

Part Number : M3-Y47S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5887
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    12000
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1200
921
414-5895
12 Day(s)
-

Part Number : M3-Y49S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5895
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    13600
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1500
571
414-5909
12 Day(s)
-

Part Number : M3-Y56S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5909
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    12400
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1500
721
414-5917
12 Day(s)
-

Part Number : M3-Y57S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5917
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    13600
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1500
921
414-5925
12 Day(s)
-

Part Number : M3-Y59S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5925
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    15200
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1800
571
414-5933
12 Day(s)
-

Part Number : M3-Y66S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5933
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    14000
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1800
721
414-5941
12 Day(s)
-

Part Number : M3-Y67S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5941
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    15200
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating
1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)
1800
921
414-5950
12 Day(s)
-

Part Number : M3-Y69S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (Dedicated Shelf Bracket: 2 pcs, Pipe Support: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    414-5950
  • Features
    Tire receiving pipe of 65 mm pitch, with 4-step adjustable mounting width.
  • Mass(g/Set)
    16800
  • Specifications
    Dedicated Shelf Bracket x 2, Receiving Pipe x 2
  • The treatment of Metal fittings surface
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(set):1
●Color: Neo Gray

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)