(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Medium Capacity Boltless Shelf Model M3 (ZAMR Steel Plate Specification, 300 kg Type, Height 2,100 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model M3 (ZAMR Steel Plate Specification, 300 kg Type, Height 2,100 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It uses a hot-dip galvanized steel sheet based on zinc, aluminum and magnesium. Therefore, it has ten times the corrosion resistance of conventional steel plates.
· A dense protective film with strong adhesion will be formed on cut surfaces and scratched parts over time to prevent oxidation due to the effect of magnesium and aluminum.
· Shelf boards can be adjusted at 50 mm pitch.
[Applications]
· It is ideal for warehouses or factories near the shore, where there is a sea breeze.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 283-7269
  • 283-7251
  • 283-7242
  • 283-7234
  • 283-7226
  • 283-7218
  • 283-7200
  • 283-7196
  • 283-7188
  • 283-7170
  • 283-7161
  • 283-7153
  • 283-2640
  • 283-2631
  • 283-2623
  • 283-2615
  • 283-2607
  • 283-2593
  • 283-2585
  • 283-2577
  • 283-2569
  • 283-2551
  • 283-2542
  • 283-2534
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
283-2534
Quote
-

Part Number : TZM3-7355
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2534
  • Mass
    55kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
283-2593
Quote
-

Part Number : TZM3-7355B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2593
  • Mass
    46.6kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
283-2551
Quote
-

Part Number : TZM3-7365
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2551
  • Mass
    59.5kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
283-2615
Quote
-

Part Number : TZM3-7365B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2615
  • Mass
    51.1kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
283-2577
Quote
-

Part Number : TZM3-7395
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2577
  • Mass
    85.8kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
283-2631
Quote
-

Part Number : TZM3-7395B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    840
  • Trusco Code
    283-2631
  • Mass
    77.4kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
283-2542
Quote
-

Part Number : TZM3-7455
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2542
  • Mass
    64.7kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
283-2607
Quote
-

Part Number : TZM3-7455B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2607
  • Mass
    56.2kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
283-2569
Quote
-

Part Number : TZM3-7465
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2569
  • Mass
    70.2kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
283-2623
Quote
-

Part Number : TZM3-7465B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2623
  • Mass
    61.7kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
283-2585
Quote
-

Part Number : TZM3-7495
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2585
  • Mass
    103.3kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
283-2640
Quote
-

Part Number : TZM3-7495B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1140
  • Trusco Code
    283-2640
  • Mass
    94.8kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
471
1440
283-7153
Quote
-

Part Number : TZM3-7555
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7153
  • Mass
    85.2kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
471
1440
283-7218
Quote
-

Part Number : TZM3-7555B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7218
  • Mass
    76.8kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
283-7170
Quote
-

Part Number : TZM3-7565
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7170
  • Mass
    91.9kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
283-7234
Quote
-

Part Number : TZM3-7565B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7234
  • Mass
    83.4kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
921
1440
283-7196
Quote
-

Part Number : TZM3-7595
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7196
  • Mass
    142.3kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
921
1440
283-7251
Quote
-

Part Number : TZM3-7595B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1440
  • Trusco Code
    283-7251
  • Mass
    133.9kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
283-7161
Quote
-

Part Number : TZM3-7655
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7161
  • Mass
    105.5kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
283-7226
Quote
-

Part Number : TZM3-7655B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7226
  • Mass
    97.1kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
283-7188
Quote
-

Part Number : TZM3-7665
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7188
  • Mass
    114.5kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
283-7242
Quote
-

Part Number : TZM3-7665B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7242
  • Mass
    106kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
283-7200
Quote
-

Part Number : TZM3-7695
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7200
  • Mass
    180.9kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
283-7269
Quote
-

Part Number : TZM3-7695B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1740
  • Trusco Code
    283-7269
  • Mass
    172.5kg
  • Outer Dimensions Height(mm)
    2110
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)