(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Additional Shelf Boards for Medium Capacity Bolted Shelf Model R3 (with Center Brackets)

Additional Shelf Boards for Medium Capacity Bolted Shelf Model R3 (with Center Brackets)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A set product of one shelf (shelf board and shelf rest 2 pieces).
[Applications]
· Additional shelf board for bolt-type R3.

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
  • Amount Of Content
    1 Set (Medium Shelf Bracket: 2 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (Medium Shelf Bracket: 2 pcs)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 870
  • Clear
Trusco Code

Refine by

  • 504-8800
  • 504-8796
  • 504-8788
  • 504-8770
  • 504-8761
  • 504-8753
  • 504-8427
  • 504-8419
  • 504-8401
  • 504-8397
  • 504-8389
  • 504-8371
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Medium Shelf Bracket: 2 pcs)
900
450
504-8371
Quote
-

Part Number : R3-T35S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8371
  • Mass
    5.4kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
900
600
504-8397
Quote
-

Part Number : R3-T36S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8397
  • Mass
    7.2kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
900
870
504-8419
Quote
-

Part Number : R3-T39S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    870
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8419
  • Mass
    10.9kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1200
450
504-8389
Quote
-

Part Number : R3-T45S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8389
  • Mass
    7.5kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1200
600
504-8401
Quote
-

Part Number : R3-T46S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8401
  • Mass
    9kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1200
870
504-8427
Quote
-

Part Number : R3-T49S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    870
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8427
  • Mass
    15.1kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1500
450
504-8753
Quote
-

Part Number : R3-T55S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8753
  • Mass
    9.4kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1500
600
504-8770
Quote
-

Part Number : R3-T56S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8770
  • Mass
    11kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1500
870
504-8796
Quote
-

Part Number : R3-T59S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    870
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8796
  • Mass
    18.9kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1800
450
504-8761
Quote
-

Part Number : R3-T65S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8761
  • Mass
    11.8kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1800
600
504-8788
Quote
-

Part Number : R3-T66S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8788
  • Mass
    14kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm
1 Set (Medium Shelf Bracket: 2 pcs)
1800
870
504-8800
Quote
-

Part Number : R3-T69S
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    870
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Green
  • Trusco Code
    504-8800
  • Mass
    23.7kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Shelf Board Adjustment Pitch
    50mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)