(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 2,400 mm, 7 Shelf Type)

Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 2,400 mm, 7 Shelf Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Main part is secured with bolts to provide a robust structure with excellent durability that is resistant to torsional forces.
· Colored green to gently fit into different environments including offices, stores, distribution centers, factories, etc.
· The height of each shelf board can be freely changed at a pitch of 50 mm.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • 870
  • Clear
Effective Frontage(mm)

Refine by

  • 842
  • 1142
  • 1442
  • 1742
  • Clear
Trusco Code

Refine by

  • 504-9041
  • 504-9032
  • 504-9024
  • 504-9016
  • 504-8966
  • 504-8958
  • 504-8940
  • 504-8931
  • 504-8885
  • 504-8877
  • 504-8869
  • 504-8851
  • 504-8711
  • 504-8702
  • 504-8699
  • 504-8681
  • 504-8630
  • 504-8621
  • 504-8613
  • 504-8605
  • 504-8559
  • 504-8541
  • 504-8532
  • 504-8524
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
450
842
504-8524
Quote
-

Part Number : R3-8357
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    842
  • Trusco Code
    504-8524
  • Mass
    67.7kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
450
842
504-8541
Quote
-

Part Number : R3-8357B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    842
  • Trusco Code
    504-8541
  • Mass
    52.3kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
600
842
504-8605
Quote
-

Part Number : R3-8367
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    842
  • Trusco Code
    504-8605
  • Mass
    80.8kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
600
842
504-8621
Quote
-

Part Number : R3-8367B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    842
  • Trusco Code
    504-8621
  • Mass
    68.6kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
870
842
504-8681
Quote
-

Part Number : R3-8397
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    870
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    842
  • Trusco Code
    504-8681
  • Mass
    106.8kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
870
842
504-8702
Quote
-

Part Number : R3-8397B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    870
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    842
  • Trusco Code
    504-8702
  • Mass
    94.3kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
450
1142
504-8532
Quote
-

Part Number : R3-8457
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1142
  • Trusco Code
    504-8532
  • Mass
    84.6kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
450
1142
504-8559
Quote
-

Part Number : R3-8457B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1142
  • Trusco Code
    504-8559
  • Mass
    72.5kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
600
1142
504-8613
Quote
-

Part Number : R3-8467
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1142
  • Trusco Code
    504-8613
  • Mass
    95.5kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
600
1142
504-8630
Quote
-

Part Number : R3-8467B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1142
  • Trusco Code
    504-8630
  • Mass
    83.3kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
870
1142
504-8699
Quote
-

Part Number : R3-8497
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    870
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1142
  • Trusco Code
    504-8699
  • Mass
    138.2kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
870
1142
504-8711
Quote
-

Part Number : R3-8497B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    870
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1142
  • Trusco Code
    504-8711
  • Mass
    125.8kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
450
1442
504-8851
Quote
-

Part Number : R3-8557
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1442
  • Trusco Code
    504-8851
  • Mass
    100kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
450
1442
504-8877
Quote
-

Part Number : R3-8557B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1442
  • Trusco Code
    504-8877
  • Mass
    82.7kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
600
1442
504-8931
Quote
-

Part Number : R3-8567
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1442
  • Trusco Code
    504-8931
  • Mass
    111.8kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
600
1442
504-8958
Quote
-

Part Number : R3-8567B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1442
  • Trusco Code
    504-8958
  • Mass
    94.2kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
870
1442
504-9016
Quote
-

Part Number : R3-8597
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    870
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1442
  • Trusco Code
    504-9016
  • Mass
    166.8kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
870
1442
504-9032
Quote
-

Part Number : R3-8597B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    870
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1442
  • Trusco Code
    504-9032
  • Mass
    154.8kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
450
1742
504-8869
Quote
-

Part Number : R3-8657
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1742
  • Trusco Code
    504-8869
  • Mass
    119kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
450
1742
504-8885
Quote
-

Part Number : R3-8657B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1742
  • Trusco Code
    504-8885
  • Mass
    106.9kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
600
1742
504-8940
Quote
-

Part Number : R3-8667
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1742
  • Trusco Code
    504-8940
  • Mass
    135kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
600
1742
504-8966
Quote
-

Part Number : R3-8667B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1742
  • Trusco Code
    504-8966
  • Mass
    122.6kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
870
1742
504-9024
Quote
-

Part Number : R3-8697
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    870
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1742
  • Trusco Code
    504-9024
  • Mass
    202.4kg
  • Outer Dimensions Height(mm)
    -
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
870
1742
504-9041
Quote
-

Part Number : R3-8697B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    870
  • Height(mm)
    2400
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Effective Frontage(mm)
    1742
  • Trusco Code
    504-9041
  • Mass
    190.4kg
  • Outer Dimensions Height(mm)
    2410
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)