(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wooden Shelf for Mesh Rack

Wooden Shelf for Mesh Rack

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A mesh rack wooden shelf board. ABS resin sleeves. Steel Frame
· Wooden plywood.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • Color
    Wood Pattern
  • Specifications
    Wooden panel type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 600
  • 900
  • 1200
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 256-5951
  • 256-5943
  • 256-5935
  • 256-5927
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
450
256-5927
12 Day(s)
-

Part Number : MEW-24S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    600
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • Color
    Wood Pattern
  • Trusco Code
    256-5927
  • Mass
    3.7kg
  • Specifications
    Wooden panel type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
900
450
256-5935
Quote
-

Part Number : MEW-34S
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • Color
    Wood Pattern
  • Trusco Code
    256-5935
  • Mass
    5.2kg
  • Specifications
    Wooden panel type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
900
600
256-5943
12 Day(s)
-

Part Number : MEW-36S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • Color
    Wood Pattern
  • Trusco Code
    256-5943
  • Mass
    6.6kg
  • Specifications
    Wooden panel type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
1200
450
256-5951
30 Day(s)
-

Part Number : MEW-44S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    50
  • Other
    Option
  • Color
    Wood Pattern
  • Trusco Code
    256-5951
  • Mass
    6.7kg
  • Specifications
    Wooden panel type
  • Accessory 1
    ABS Resin Sleeves, 4-Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)