(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Side Bar for Mesh Rack

Side Bar for Mesh Rack

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Applications]
· Used to prevent spillage on the side and to bolster the unit against vibration.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Details Type

Refine by

  • For Frontage
  • For Side
  • Clear
Length Dimension(mm)

Refine by

  • 300
  • 450
  • 600
  • 900
  • 1200
  • 1800
  • Clear
Trusco Code

Refine by

  • 256-6010
  • 256-6001
  • 256-5994
  • 256-5986
  • 256-5978
  • 256-5960
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
-
For Frontage
1200
256-6001
30 Day(s)
-

Part Number : MSB-1200S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    -
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Frontage
  • Length Dimension(mm)
    1200
  • Trusco Code
    256-6001
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    800g
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
1800
-
For Frontage
1800
256-6010
30 Day(s)
-

Part Number : MSB-1800S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    -
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Frontage
  • Length Dimension(mm)
    1800
  • Trusco Code
    256-6010
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    1.2kg
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
-
300
For Side
300
256-5960
12 Day(s)
-

Part Number : MSB-300S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    -
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    300
  • Trusco Code
    256-5960
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    300g
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
-
450
For Side
450
256-5978
12 Day(s)
-

Part Number : MSB-450S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    -
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    450
  • Trusco Code
    256-5978
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    400g
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
-
600
For Side
600
256-5986
12 Day(s)
-

Part Number : MSB-600S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    -
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Side
  • Length Dimension(mm)
    600
  • Trusco Code
    256-5986
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    500g
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
900
-
For Frontage
900
256-5994
12 Day(s)
-

Part Number : MSB-900S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    -
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    For Frontage
  • Length Dimension(mm)
    900
  • Trusco Code
    256-5994
  • Application
    Used to prevent spillage on the side and to bolster the unit against vibration.
  • Mass
    600g
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)