(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stainless Steel Mesh Rack, Single Type, SUS304 (Width 1,800 × Depth 450 mm)

Stainless Steel Mesh Rack, Single Type, SUS304 (Width 1,800 × Depth 450 mm)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Shelf board position can be freely changed at 25 mm pitch.
· Adjuster allows for +15 mm adjustments so leveling horizontally is easy.
[Applications]
· Cleanrooms, food factories, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 720
  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 3
  • 4
  • Clear
Trusco Code

Refine by

  • 299-6618
  • 299-6553
  • 352-7034
  • 352-7018
  • 352-6992
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
720
3
352-7018
12 Day(s)
-

Part Number : TSM-2643
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    720
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Effective Frontage(mm)
    1748
  • Trusco Code
    352-7018
  • Mass
    31.8kg
1 unit
900
3
352-6992
12 Day(s)
-

Part Number : TSM-3643
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    900
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Effective Frontage(mm)
    1748
  • Trusco Code
    352-6992
  • Mass
    33kg
1 unit
1200
4
352-7034
12 Day(s)
-

Part Number : TSM-4644
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Effective Frontage(mm)
    1748
  • Trusco Code
    352-7034
  • Mass
    43.2kg
1 unit
1500
4
299-6553
12 Day(s)
-

Part Number : TSM-5644
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1500
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Effective Frontage(mm)
    1748
  • Trusco Code
    299-6553
  • Mass
    44.4kg
1 unit
1800
4
299-6618
12 Day(s)
-

Part Number : TSM-6644
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Effective Frontage(mm)
    1748
  • Trusco Code
    299-6618
  • Mass
    45.2kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)