• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Mesh Rack Shelf (SUS304)

Stainless Steel Mesh Rack Shelf (SUS304)

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Shelf for stainless steel mesh racks.
[Features]
· Material: Stainless steel (SUS304).
[Applications]
· As a shelf board for mesh racks.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 600
  • 900
  • 1200
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Uniform Load Capacity(kg/grade)

Refine by

  • 120
  • 250
  • Clear
Trusco Code

Refine by

  • 231-0724
  • 231-0716
  • 231-0708
  • 231-0694
  • 231-0686
  • 256-5234
  • 256-5226
  • 256-5218
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
300
250
256-5218
11 Day(s) or more
-

Part Number : SES-23S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    600
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    250
  • Other
    Option
  • Trusco Code
    256-5218
  • Mass
    2.1kg
  • Specifications
    Mesh Type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
600
450
250
256-5226
11 Day(s) or more
-

Part Number : SES-24S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    600
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    250
  • Other
    Option
  • Trusco Code
    256-5226
  • Mass
    2.8kg
  • Specifications
    Mesh Type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
900
300
250
231-0686
11 Day(s) or more
-

Part Number : SES-33S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    250
  • Other
    Option
  • Trusco Code
    231-0686
  • Mass
    5kg
  • Specifications
    Mesh Type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
900
450
250
231-0708
11 Day(s) or more
-

Part Number : SES-34S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    250
  • Other
    Option
  • Trusco Code
    231-0708
  • Mass
    5.5kg
  • Specifications
    Mesh Type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
900
600
250
231-0724
11 Day(s) or more
-

Part Number : SES-36S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    250
  • Other
    Option
  • Trusco Code
    231-0724
  • Mass
    6.6kg
  • Specifications
    Mesh Type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
1200
300
250
231-0694
11 Day(s) or more
-

Part Number : SES-43S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    250
  • Other
    Option
  • Trusco Code
    231-0694
  • Mass
    6kg
  • Specifications
    Mesh Type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
1200
450
250
231-0716
10 Day(s)
-

Part Number : SES-44S
Days to Ship 10 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    250
  • Other
    Option
  • Trusco Code
    231-0716
  • Mass
    6.5kg
  • Specifications
    Mesh Type
  • Accessory 1
    ABS Resin Sleeves, 4-Set
1 pc.
1800
450
120
256-5234
11 Day(s) or more
-

Part Number : SES-64S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    120
  • Other
    Option
  • Trusco Code
    256-5234
  • Mass
    9.8kg
  • Specifications
    Mesh Type
  • Accessory 1
    ABS Resin Sleeves, 4-Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)