(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Divider (SUS304)

Stainless Steel Divider (SUS304)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Applications]
· To sort goods and parts on the shelf.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Conform

Refine by

  • For depth 300
  • For depth 450
  • For depth 600
  • Clear
Trusco Code

Refine by

  • 256-4785
  • 256-4777
  • 256-4769
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
For depth 300
256-4769
8 Day(s)
-

Part Number : SD-300
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Depth(mm)
    300
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Height Dimension(mm)
    215
  • Conform
    For depth 300
  • Trusco Code
    256-4769
  • Application
    To sort goods and parts on the shelf.
  • Mass
    300g
1 pc.
450
For depth 450
256-4777
8 Day(s)
-

Part Number : SD-450
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Height Dimension(mm)
    215
  • Conform
    For depth 450
  • Trusco Code
    256-4777
  • Application
    To sort goods and parts on the shelf.
  • Mass
    300g
1 pc.
600
For depth 600
256-4785
8 Day(s)
-

Part Number : SD-600
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Height Dimension(mm)
    215
  • Conform
    For depth 600
  • Trusco Code
    256-4785
  • Application
    To sort goods and parts on the shelf.
  • Mass
    300g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)