(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Stainless Steel Back Net (SUS304)

Stainless Steel Back Net (SUS304)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Stainless steel back net used to stop spills at the rear.
[Features]
· Material Stainless steel (SUS304).
[Applications]
· This product is for protecting the back surface from scratches.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Application
    This product is for protecting the back surface from scratches.
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 600
  • 900
  • Clear
Height(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Trusco Code

Refine by

  • 256-5587
  • 256-5579
  • 256-5561
  • 256-5552
  • 256-5544
  • 256-5536
  • 256-5528
  • 256-5510
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
900
256-5510
12 Day(s)
-

Part Number : SES-S0860
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    600
  • Height(mm)
    900
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-5510
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    1.3kg
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Applicable no.: width 600
    1
  • Applicable no.: width 900
    -
  • Applicable no.: width 1200
    2
  • Applicable no.: width 1800
    -
1 pc.
900
900
256-5552
12 Day(s)
-

Part Number : SES-S0890
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Height(mm)
    900
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-5552
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    1.9kg
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Applicable no.: width 600
    -
  • Applicable no.: width 900
    1
  • Applicable no.: width 1200
    -
  • Applicable no.: width 1800
    2
1 pc.
600
1200
256-5528
30 Day(s)
-

Part Number : SES-S1160
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    600
  • Height(mm)
    1200
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-5528
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    1.7kg
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Applicable no.: width 600
    1
  • Applicable no.: width 900
    -
  • Applicable no.: width 1200
    2
  • Applicable no.: width 1800
    -
1 pc.
900
1200
256-5561
30 Day(s)
-

Part Number : SES-S1190
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Height(mm)
    1200
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-5561
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    2.6kg
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Applicable no.: width 600
    -
  • Applicable no.: width 900
    1
  • Applicable no.: width 1200
    -
  • Applicable no.: width 1800
    2
1 pc.
600
1500
256-5536
30 Day(s)
-

Part Number : SES-S1460
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    600
  • Height(mm)
    1500
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-5536
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    2.2kg
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Applicable no.: width 600
    1
  • Applicable no.: width 900
    -
  • Applicable no.: width 1200
    2
  • Applicable no.: width 1800
    -
1 pc.
900
1500
256-5579
30 Day(s)
-

Part Number : SES-S1490
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Height(mm)
    1500
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-5579
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    3.2kg
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Applicable no.: width 600
    -
  • Applicable no.: width 900
    1
  • Applicable no.: width 1200
    -
  • Applicable no.: width 1800
    2
1 pc.
600
1800
256-5544
30 Day(s)
-

Part Number : SES-S1760
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    600
  • Height(mm)
    1800
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-5544
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    2.6kg
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Applicable no.: width 600
    1
  • Applicable no.: width 900
    -
  • Applicable no.: width 1200
    2
  • Applicable no.: width 1800
    -
1 pc.
900
1800
256-5587
30 Day(s)
-

Part Number : SES-S1790
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Frontage(mm)
    900
  • Height(mm)
    1800
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    256-5587
  • Application
    This product is for protecting the back surface from scratches.
  • Mass
    3.8kg
  • Accessory 1
    Mounting hanging brackets x 5 (for SES-TR)
  • Applicable no.: width 600
    -
  • Applicable no.: width 900
    1
  • Applicable no.: width 1200
    -
  • Applicable no.: width 1800
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For spill prevention at the back.

Materials

●Stainless Steel(SUS304)

Accessories

●5 hook metal fittings for mounting(SES-TR used)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)