(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Light-Medium Weight Shelf (SUS304 / Solid Shelf Type)

Stainless Steel Light-Medium Weight Shelf (SUS304 / Solid Shelf Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Assembly is easy since it is a bolt-less structure which does not use a single bolt.
· Excellent durability and safety.
· At the same height and depth, a decrease in cost can be obtained with a connected configuration using shared posts.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 522-1447
  • 522-1439
  • 522-1404
  • 522-1391
  • 522-1366
  • 522-1358
  • 522-1323
  • 522-1315
  • 522-1285
  • 522-1277
  • 522-1242
  • 522-1234
  • 522-1200
  • 522-1196
  • 522-1161
  • 522-1153
  • 522-1129
  • 522-1111
  • 522-1081
  • 522-1072
  • 522-1048
  • 522-1030
  • 522-1005
  • 522-0998
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
860
300
816
522-0998
Quote
-

Part Number : SM2-6335
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    522-0998
  • Mass
    31.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
300
816
522-1005
Quote
-

Part Number : SM2-6335B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    860
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    522-1005
  • Mass
    26.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
450
816
522-1030
Quote
-

Part Number : SM2-6345
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    522-1030
  • Mass
    36.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
450
816
522-1048
Quote
-

Part Number : SM2-6345B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    860
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    522-1048
  • Mass
    30.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
600
816
522-1072
Quote
-

Part Number : SM2-6365
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    522-1072
  • Mass
    41.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
600
816
522-1081
Quote
-

Part Number : SM2-6365B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    860
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    816
  • Trusco Code
    522-1081
  • Mass
    35.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
300
1116
522-1111
Quote
-

Part Number : SM2-6435
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    522-1111
  • Mass
    37.3kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
300
1116
522-1129
Quote
-

Part Number : SM2-6435B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    522-1129
  • Mass
    31.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
450
1116
522-1153
Quote
-

Part Number : SM2-6445
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    522-1153
  • Mass
    43.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
450
1116
522-1161
Quote
-

Part Number : SM2-6445B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    522-1161
  • Mass
    37.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
600
1116
522-1196
Quote
-

Part Number : SM2-6465
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    522-1196
  • Mass
    49.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
600
1116
522-1200
Quote
-

Part Number : SM2-6465B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1116
  • Trusco Code
    522-1200
  • Mass
    43.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
300
1416
522-1234
Quote
-

Part Number : SM2-6535
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    522-1234
  • Mass
    43.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
300
1416
522-1242
Quote
-

Part Number : SM2-6535B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    522-1242
  • Mass
    37.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
450
1416
522-1277
Quote
-

Part Number : SM2-6545
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    522-1277
  • Mass
    50kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
450
1416
522-1285
Quote
-

Part Number : SM2-6545B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    522-1285
  • Mass
    44.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
600
1416
522-1315
Quote
-

Part Number : SM2-6565
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    522-1315
  • Mass
    61.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
600
1416
522-1323
Quote
-

Part Number : SM2-6565B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1416
  • Trusco Code
    522-1323
  • Mass
    56kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
300
1716
522-1358
Quote
-

Part Number : SM2-6635
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    522-1358
  • Mass
    59.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
300
1716
522-1366
Quote
-

Part Number : SM2-6635B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    522-1366
  • Mass
    53.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
450
1716
522-1391
Quote
-

Part Number : SM2-6645
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    522-1391
  • Mass
    66.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
450
1716
522-1404
Quote
-

Part Number : SM2-6645B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    522-1404
  • Mass
    61.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
600
1716
522-1439
Quote
-

Part Number : SM2-6665
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    522-1439
  • Mass
    75.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
600
1716
522-1447
Quote
-

Part Number : SM2-6665B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Stainless Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Effective Frontage(mm)
    1716
  • Trusco Code
    522-1447
  • Mass
    70.2kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)