Plastic Shelves Uniform Load 100 kg/Shelf

Plastic Shelves Uniform Load 100 kg/Shelf

A plastic shelf that can store its legs inside the shelf with a single touch.
[Features]
· The legs are provided with holes for fixing the bolts so as to prevent collapsing; the shelf long side and the short side can be connected to each other.
· Surface of the shelf board is embossed to prevent shifting of loads.

Features

●Legs can be stored on shelf board with one touch.(four legs can be stored per shelf.)
●The legs are provided with holes for fixing bolts as countermeasures against collapse, and can be connected to each adjacent long and short side of shelf.

Specification

●Effective Width(mm):754
●Max Load Weight: 500kg/Piece

Accessories

●Corner Protector(4 pieces)
Part Number
TPT-1342C
TPT-1342C-BK
TPT-2342C
TPT-2342C-BK
TPT-3343C
TPT-3343C-BK
TPT-4343C
TPT-4343C-BK
TPT-5344C
TPT-5344C-BK
TPT-6344C
TPT-6344C-BK
TPT-6345C
TPT-6345C-BK
Part NumberVolume DiscountDays to ShipHeight
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type Color Trusco Code Mass Maximum Load Amount Of Content
12 Day(s) or more 515.252Shelf Spacing Height 372 mm TypeNeogray344-95726.2kg500 kg/stand1 unit
11 Day(s) or more 515.252Shelf Spacing Height 372 mm TypeBlack344-95816.2kg500 kg/stand1 unit
12 Day(s) or more 6582Shelf Spacing Height 515 mm TypeNeogray344-95996.5kg400 kg/stand1 unit
11 Day(s) or more 6582Shelf Spacing Height 515 mm TypeBlack344-96026.5kg400 kg/stand1 unit
11 Day(s) or more 943.503Shelf Spacing Height 372 mm TypeNeogray344-96119.81kg500 kg/stand1 unit
12 Day(s) or more 943.503Shelf Spacing Height 372 mm TypeBlack344-96299.81kg500 kg/stand1 unit
12 Day(s) or more 12293Shelf Spacing Height 515 mm TypeNeogray344-963710.41kg400 kg/stand1 unit
11 Day(s) or more 12293Shelf Spacing Height 515 mm TypeBlack344-964510.41kg400 kg/stand1 unit
11 Day(s) or more 1371.754Shelf Spacing Height 372 mm TypeNeogray344-965313.42kg500 kg/stand1 unit
12 Day(s) or more 1371.754Shelf Spacing Height 372 mm TypeBlack344-966113.42kg500 kg/stand1 unit
12 Day(s) or more 18004Shelf Spacing Height 515 mm TypeNeogray256-355014.32kg400 kg/stand1 unit
11 Day(s) or more 18004Shelf Spacing Height 515 mm TypeBlack352-653414.32kg400 kg/stand1 unit
2 Day(s) 18005Shelf Spacing Height 372 mm TypeNeogray256-356817.03kg500 kg/stand1 unit
Quote 18005Shelf Spacing Height 372 mm TypeBlack352-654217.03kg500 kg/stand1 unit

Loading...

  1. 1

Basic Information

Connecting type Standalone Type Material Plastic Frontage(mm) 900
Depth(mm) 450 Product Type Lightweight Type (Up to 200 kg) Uniform Load Capacity(kg/grade) 100
Effective Frontage(mm) 754 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)