(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Long Items Storage Shelf (Stacking Type)

Long Items Storage Shelf (Stacking Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be stacked using a forklift.
· Integral welded structure.
· Suitable for storing and managing long objects including various long pipes and duct pipes.
[Applications]
· For general plants, warehouses, various workshops and other places where storage of long and heavy objects are required.

Basic Specifications

  • Material
    Steel
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Color
    Green
  • Effective Frontage(mm)
    600
  • Features
    Stackable using forklift. Integrated welded structure. Suitable for storing and managing long objects including various long pipes and duct pipes.
  • Application
    For general plants, warehouses, various workshops and other places where storage of long and heavy objects are required.
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width dimension(mm)

Refine by

  • 750
  • 800
  • Clear
Depth(mm)

Refine by

  • 650
  • 800
  • Clear
Height Dimension(mm)

Refine by

  • 500
  • 590
  • Clear
Product uniform load capacity

Refine by

  • 1,000 kg/Unit
  • 500 kg/stand
  • Clear
Trusco Code

Refine by

  • 502-3599
  • 502-3581
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
650
500
500 kg/stand
502-3581
Quote
-

Part Number : VRB-6050
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Material
    Steel
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Color
    Green
  • Effective Frontage(mm)
    600
  • Width dimension(mm)
    750
  • Depth(mm)
    650
  • Height Dimension(mm)
    500
  • Product uniform load capacity
    500 kg/stand
  • Trusco Code
    502-3581
  • Features
    Stackable using forklift. Integrated welded structure. Suitable for storing and managing long objects including various long pipes and duct pipes.
  • Application
    For general plants, warehouses, various workshops and other places where storage of long and heavy objects are required.
  • Mass
    23kg
  • Specifications
    Finished product
1 unit
800
800
590
1,000 kg/Unit
502-3599
Quote
-

Part Number : VRB-6560
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Material
    Steel
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Color
    Green
  • Effective Frontage(mm)
    600
  • Width dimension(mm)
    800
  • Depth(mm)
    800
  • Height Dimension(mm)
    590
  • Product uniform load capacity
    1,000 kg/Unit
  • Trusco Code
    502-3599
  • Features
    Stackable using forklift. Integrated welded structure. Suitable for storing and managing long objects including various long pipes and duct pipes.
  • Application
    For general plants, warehouses, various workshops and other places where storage of long and heavy objects are required.
  • Mass
    33kg
  • Specifications
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can stack up with a forklift. 
●A welded integral structure. 
●Suitable for storage managing of long objects such as various long tubes and pipes.

Usage

●For places such as general plants, general warehouses, various workplaces and other locations requiring storage of heavy duty items.

Specification

●Finished Goods
●Effective Width: 600mm 
●Color: Green

Materials

●Steel(SPHC, STK)

Warning

●Please do not exceed load of heavy weight object in total in the equal load capacity when loading.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)