(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bar Rack Wagon (Economy Type)

Bar Rack Wagon (Economy Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Because it is a knockdown system that can be assembled freely, when not in use, it can be made compact for housing.
· Suitable for managing lightweight long objects.
[Applications]
· For general plants, warehouses, various workshops and other places where storage of long and lightweight objects are required.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Depth(mm)
    600
  • Height(mm)
    1547
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    25
  • Color
    Neogray
  • Features
    Because it is a knockdown system that can be assembled freely, when not in use, it can be made compact for housing. It is suitable for managing lightweight long objects.
  • Application
    For general plants, warehouses, various workshops and other places where storage of long and lightweight objects are required.
  • Specifications
    Assembly type
  • Caution
    ø125 mm Swivel Casters x 2, with Swivel Caster Stoppers x 2
  • Maximum Load
    200 kg/Unit
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1500
  • Clear
Trusco Code

Refine by

  • 502-3726
  • 502-3718
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1500
502-3718
Quote
-

Part Number : VRW-1500-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1547
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    25
  • Color
    Neogray
  • Trusco Code
    502-3718
  • Features
    Because it is a knockdown system that can be assembled freely, when not in use, it can be made compact for housing. It is suitable for managing lightweight long objects.
  • Application
    For general plants, warehouses, various workshops and other places where storage of long and lightweight objects are required.
  • Mass
    30kg
  • Specifications
    Assembly type
  • Caution
    ø125 mm Swivel Casters x 2, with Swivel Caster Stoppers x 2
  • Maximum Load
    200 kg/Unit
1 unit
900
502-3726
Quote
-

Part Number : VRW-900-NG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1547
  • Number of Top/Bottom Shelf Levels(Level)
    8
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    25
  • Color
    Neogray
  • Trusco Code
    502-3726
  • Features
    Because it is a knockdown system that can be assembled freely, when not in use, it can be made compact for housing. It is suitable for managing lightweight long objects.
  • Application
    For general plants, warehouses, various workshops and other places where storage of long and lightweight objects are required.
  • Mass
    28kg
  • Specifications
    Assembly type
  • Caution
    ø125 mm Swivel Casters x 2, with Swivel Caster Stoppers x 2
  • Maximum Load
    200 kg/Unit

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)