(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Optional Strut Brace for Pallet Rack

Optional Strut Brace for Pallet Rack

Standard Unit Price:
-
Days to Ship :
Quote

TRUSCO NAKAYAMA optional strut connector for pallet rack, for heavy-duty pallet rack.
It is used to connect racks to rack struts.

Basic Specifications

  • Material
    Steel
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Details Type
    Post Connector
  • Features
    It is used to connect a rack with a rack support.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Overall's size(mm)

Refine by

  • 150
  • 250
  • 350
  • Clear
Trusco Code

Refine by

  • 459-3251
  • 459-3243
  • 459-3235
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
459-3235
Quote
-

Part Number : SD150
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Details Type
    Post Connector
  • Overall's size(mm)
    150
  • Trusco Code
    459-3235
  • Features
    It is used to connect a rack with a rack support.
  • Mass
    800g
1 pc.
250
459-3243
Quote
-

Part Number : SD250
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Details Type
    Post Connector
  • Overall's size(mm)
    250
  • Trusco Code
    459-3243
  • Features
    It is used to connect a rack with a rack support.
  • Mass
    1kg
1 pc.
350
459-3251
Quote
-

Part Number : SD350
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Heavy duty type options
  • Other
    Option
  • Details Type
    Post Connector
  • Overall's size(mm)
    350
  • Trusco Code
    459-3251
  • Features
    It is used to connect a rack with a rack support.
  • Mass
    1.1kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)