(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Lightweight Workbench, Boltless Structure (Basic Type)

Lightweight Workbench, Boltless Structure (Basic Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It uses a steel top plate that allows dirt to be removed with a single wipe and has excellent durability against cracks and scratches.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Dark gray
  • Steel Top Plate
  • Clear
Color

Refine by

  • Dark gray
  • Green
  • Clear
Trusco Code

Refine by

  • 285-1563
  • 285-1555
  • 285-1547
  • 285-1539
  • 285-1521
  • 285-1512
  • 285-1504
  • 285-1491
  • 285-1482
  • 285-1474
  • 285-1466
  • 285-1458
  • 454-6440
  • 454-6334
  • 454-6245
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
450
Steel Top Plate
Green
285-1458
Quote
-

Part Number : SAE-0945
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1458
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    19.0
1 unit
900
600
Steel Top Plate
Green
285-1466
Quote
-

Part Number : SAE-0960
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1466
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    22.5
1 unit
900
750
Steel Top Plate
Green
285-1474
Quote
-

Part Number : SAE-0975
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1474
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    24.5
1 unit
900
750
Dark gray
Dark gray
454-6245
Quote
-

Part Number : SAE-0975-DG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Dark gray
  • Color
    Dark gray
  • Trusco Code
    454-6245
  • Adjuster Screw Size
    -
  • Material
    -
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    27.0
1 unit
1200
750
Steel Top Plate
Green
285-1491
Quote
-

Part Number : SAE-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1491
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    29.5
1 unit
1200
750
Dark gray
Dark gray
454-6334
Quote
-

Part Number : SAE-1200-DG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Dark gray
  • Color
    Dark gray
  • Trusco Code
    454-6334
  • Adjuster Screw Size
    -
  • Material
    -
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    29.5
1 unit
1200
900
Steel Top Plate
Green
285-1504
Quote
-

Part Number : SAE-1209
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1504
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    32.0
1 unit
1200
600
Steel Top Plate
Green
285-1482
Quote
-

Part Number : SAE-1260
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1482
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    26.5
1 unit
1500
750
Steel Top Plate
Green
285-1521
Quote
-

Part Number : SAE-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1521
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    36.0
1 unit
1500
750
Dark gray
Dark gray
454-6440
Quote
-

Part Number : SAE-1500-DG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Dark gray
  • Color
    Dark gray
  • Trusco Code
    454-6440
  • Adjuster Screw Size
    -
  • Material
    -
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    35.5
1 unit
1500
900
Steel Top Plate
Green
285-1539
Quote
-

Part Number : SAE-1509
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1539
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    37.5
1 unit
1500
600
Steel Top Plate
Green
285-1512
Quote
-

Part Number : SAE-1560
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1512
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    32.5
1 unit
1800
750
Steel Top Plate
Green
285-1555
Quote
-

Part Number : SAE-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1555
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    41.5
1 unit
1800
900
Steel Top Plate
Green
285-1563
Quote
-

Part Number : SAE-1809
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1563
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    43.5
1 unit
1800
600
Steel Top Plate
Green
285-1547
Quote
-

Part Number : SAE-1860
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Trusco Code
    285-1547
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    -
  • Mass(kg)
    37.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)