(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Light Work Bench with 3-Shelf Cabinet Average Load (kg) 300

Light Work Bench with 3-Shelf Cabinet Average Load (kg) 300

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·It comes with a 3-tier cabinet with different depths.
Material 1: Main body: Steel
Product compliant with the Law on Promoting Green Purchasing
(Please see the manufacturer's catalog for details.)

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1200
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Steel Top Plate
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Drawer (small)(mm)

Refine by

  • 357×395×45
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
750
Polyester decorative top board
Green
357×395×45
Quote
-

Part Number : AE-1200UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    466-6895
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    52.0
1 unit
1200
750
-
White
-
Quote
-

Part Number : AE-1200UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-1489
  • Adjuster Screw Size
    -
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -
1 unit
1800
750
Polyester decorative top board
Green
357×395×45
Quote
-

Part Number : AE-1800UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    466-7158
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    61.5
1 unit
1800
750
-
White
-
Quote
-

Part Number : AE-1800UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-1616
  • Adjuster Screw Size
    -
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -
1 unit
1800
900
Polyester decorative top board
Green
357×395×45
Quote
-

Part Number : AE-1809UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    466-7255
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    65.5
1 unit
1800
900
-
White
-
Quote
-

Part Number : AE-1809UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-1772
  • Adjuster Screw Size
    -
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -
1 unit
1200
750
Linoleum Upholstered Top Plate
Green
357×395×45
Quote
-

Part Number : RAE-1200UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    467-1830
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    52.5
1 unit
1200
750
-
White
-
Quote
-

Part Number : RAE-1200UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-2574
  • Adjuster Screw Size
    -
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -
1 unit
1800
750
Linoleum Upholstered Top Plate
Green
357×395×45
Quote
-

Part Number : RAE-1800UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    467-2097
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    64.5
1 unit
1800
750
-
White
-
Quote
-

Part Number : RAE-1800UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-2698
  • Adjuster Screw Size
    -
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -
1 unit
1800
900
Linoleum Upholstered Top Plate
Green
357×395×45
Quote
-

Part Number : RAE-1809UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    467-2194
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    69.0
1 unit
1800
900
-
White
-
Quote
-

Part Number : RAE-1809UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-2841
  • Adjuster Screw Size
    -
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -
1 unit
1200
750
Steel Top Plate
Green
357×395×45
Quote
-

Part Number : SAE-1200UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    467-2801
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    52.5
1 unit
1200
750
-
White
-
Quote
-

Part Number : SAE-1200UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-3112
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -
1 unit
1800
750
Steel Top Plate
Green
357×395×45
Quote
-

Part Number : SAE-1800UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    467-2810
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    64.0
1 unit
1800
750
-
White
-
Quote
-

Part Number : SAE-1800UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-3244
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -
1 unit
1800
900
Steel Top Plate
Green
357×395×45
Quote
-

Part Number : SAE-1809UDC111
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer (small)(mm)
    357×395×45
  • Drawer (medium)(mm)
    357×395×99
  • Drawer (large)(mm)
    357×395×149
  • Trusco Code
    467-2828
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    1 Row 3 Level UDC-111 Without Key
  • Mass(kg)
    66.5
1 unit
1800
900
-
White
-
Quote
-

Part Number : SAE-1809UDC111W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer (small)(mm)
    -
  • Drawer (medium)(mm)
    -
  • Drawer (large)(mm)
    -
  • Trusco Code
    770-3376
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    1 Row 3 Level UDC-111 (W) Without Key
  • Mass(kg)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)