(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Duty Standing Workbench, Basic Type, Uniform Load 300 kg

Light Duty Standing Workbench, Basic Type, Uniform Load 300 kg

Standard Unit Price:
-
Days to Ship :
Quote

A lightweight work table with three different countertop options including a polyester decorative countertop, a linoleum countertop, and a steel countertop.
[Features]
· The top plate can be one of three types: plastic cosmetic board, linoleum upholstered board, or steel top board.
· Polyester decorative top board has a smooth surface and soft gloss, which maintains a sanitary feel.
· Features outstanding water resistance and dirt resistance.
· Material Main body: steel.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Steel Top Plate
  • Clear
Color

Refine by

  • Green
  • White
  • Young Green
  • Clear
Trusco Code

Refine by

  • 240-8422
  • 240-8414
  • 240-8392
  • 240-8384
  • 240-8368
  • 240-8350
  • 240-8333
  • 240-8325
  • 240-8309
  • 240-8295
  • 240-8279
  • 240-8261
  • 240-8244
  • 240-8236
  • 240-8210
  • 240-8201
  • 240-8180
  • 240-8171
  • 240-8155
  • 240-8147
  • 240-8121
  • 240-8112
  • 240-8091
  • 240-8082
  • 289-1620
  • 289-1611
  • 289-1603
  • 289-1590
  • 289-1581
  • 289-1573
  • 289-1565
  • 289-1557
  • 289-1549
  • 289-1531
  • 289-1522
  • 289-1514
  • 454-4838
  • 454-4820
  • 454-4781
  • 454-4749
  • 454-4731
  • 454-4692
  • 454-4684
  • 454-4641
  • 454-4633
  • 466-9851
  • 466-9843
  • 466-9801
  • 466-9797
  • 466-9703
  • 466-9690
  • 466-9622
  • 466-9614
  • 466-9592
  • 466-9584
  • 466-9550
  • 466-9541
  • 466-9461
  • 466-9452
  • 466-9428
  • 466-9410
  • 466-9380
  • 466-9371
  • 466-9291
  • 466-9282
  • 466-9258
  • 466-9240
  • 466-9177
  • 466-9169
  • 467-0558
  • 467-0556
  • 467-0531
  • 467-0523
  • 467-0451
  • 467-0442
  • 467-0388
  • 467-0370
  • 467-0361
  • 467-0353
  • 467-0337
  • 467-0329
  • 467-0256
  • 467-0248
  • 467-0230
  • 467-0221
  • 467-0205
  • 467-0191
  • 467-0132
  • 467-0124
  • 467-0108
  • 467-0094
  • 467-0043
  • 467-0035
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
450
Polyester decorative top board
Green
240-8082
Quote
-

Part Number : HAE-0945
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8082
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    18.5
1 unit
900
450
Polyester decorative top board
White
466-9169
Quote
-

Part Number : HAE-0945W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9169
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    18.5
1 unit
900
450
Polyester decorative top board
Young Green
466-9177
Quote
-

Part Number : HAE-0945YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9177
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    18.5
1 unit
900
600
Polyester decorative top board
Green
240-8112
Quote
-

Part Number : HAE-0960
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8112
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    22.0
1 unit
900
600
Polyester decorative top board
White
466-9240
Quote
-

Part Number : HAE-0960W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9240
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    22.0
1 unit
900
600
Polyester decorative top board
Young Green
466-9258
Quote
-

Part Number : HAE-0960YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9258
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    22.0
1 unit
900
750
Polyester decorative top board
Green
240-8147
Quote
-

Part Number : HAE-0975
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8147
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    24.5
1 unit
900
750
Polyester decorative top board
White
466-9282
Quote
-

Part Number : HAE-0975W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9282
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    24.5
1 unit
900
750
Polyester decorative top board
Young Green
466-9291
Quote
-

Part Number : HAE-0975YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9291
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    24.5
1 unit
1200
750
Polyester decorative top board
Green
240-8201
Quote
-

Part Number : HAE-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8201
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    30.5
1 unit
1200
750
Polyester decorative top board
White
466-9371
Quote
-

Part Number : HAE-1200W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9371
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    30.5
1 unit
1200
750
Polyester decorative top board
Young Green
466-9380
Quote
-

Part Number : HAE-1200YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9380
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    30.5
1 unit
1200
900
Polyester decorative top board
Green
240-8236
Quote
-

Part Number : HAE-1209
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8236
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    33.0
1 unit
1200
900
Polyester decorative top board
White
466-9410
Quote
-

Part Number : HAE-1209W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9410
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    33.0
1 unit
1200
900
Polyester decorative top board
Young Green
466-9428
Quote
-

Part Number : HAE-1209YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9428
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    33.0
1 unit
1200
600
Polyester decorative top board
Green
240-8171
Quote
-

Part Number : HAE-1260
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8171
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    26.5
1 unit
1200
600
Polyester decorative top board
White
466-9452
Quote
-

Part Number : HAE-1260W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9452
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    26.5
1 unit
1200
600
Polyester decorative top board
Young Green
466-9461
Quote
-

Part Number : HAE-1260YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9461
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    26.5
1 unit
1500
750
Polyester decorative top board
Green
240-8295
Quote
-

Part Number : HAE-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8295
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    35.0
1 unit
1500
750
Polyester decorative top board
White
466-9541
Quote
-

Part Number : HAE-1500W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9541
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    35.0
1 unit
1500
750
Polyester decorative top board
Young Green
466-9550
Quote
-

Part Number : HAE-1500YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9550
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    35.0
1 unit
1500
900
Polyester decorative top board
Green
240-8325
Quote
-

Part Number : HAE-1509
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8325
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    38.0
1 unit
1500
900
Polyester decorative top board
White
466-9584
Quote
-

Part Number : HAE-1509W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9584
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    38.0
1 unit
1500
900
Polyester decorative top board
Young Green
466-9592
Quote
-

Part Number : HAE-1509YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9592
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    38.0
1 unit
1500
600
Polyester decorative top board
Green
240-8261
Quote
-

Part Number : HAE-1560
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8261
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    32.0
1 unit
1500
600
Polyester decorative top board
White
466-9614
Quote
-

Part Number : HAE-1560W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9614
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    32.0
1 unit
1500
600
Polyester decorative top board
Young Green
466-9622
Quote
-

Part Number : HAE-1560YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9622
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    32.0
1 unit
1800
750
Polyester decorative top board
Green
240-8384
Quote
-

Part Number : HAE-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8384
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    3.95
1 unit
1800
750
Polyester decorative top board
White
466-9690
Quote
-

Part Number : HAE-1800W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9690
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    3.95
1 unit
1800
750
Polyester decorative top board
Young Green
466-9703
Quote
-

Part Number : HAE-1800YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9703
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    3.95
1 unit
1800
900
Polyester decorative top board
Green
240-8414
Quote
-

Part Number : HAE-1809
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8414
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    40.0
1 unit
1800
900
Polyester decorative top board
White
466-9797
Quote
-

Part Number : HAE-1809W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9797
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    40.0
1 unit
1800
900
Polyester decorative top board
Young Green
466-9801
Quote
-

Part Number : HAE-1809YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9801
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    40.0
1 unit
1800
600
Polyester decorative top board
Green
240-8350
Quote
-

Part Number : HAE-1860
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Trusco Code
    240-8350
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    35.5
1 unit
1800
600
Polyester decorative top board
White
466-9843
Quote
-

Part Number : HAE-1860W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    466-9843
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    35.5
1 unit
1800
600
Polyester decorative top board
Young Green
466-9851
Quote
-

Part Number : HAE-1860YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Trusco Code
    466-9851
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    35.5
1 unit
900
450
Linoleum Upholstered Top Plate
Green
240-8091
Quote
-

Part Number : HRAE-0945
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Trusco Code
    240-8091
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    19.5
1 unit
900
450
Linoleum Upholstered Top Plate
White
467-0035
Quote
-

Part Number : HRAE-0945W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Trusco Code
    467-0035
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    19.5
1 unit
900
450
Linoleum Upholstered Top Plate
Young Green
467-0043
Quote
-

Part Number : HRAE-0945YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Trusco Code
    467-0043
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    19.5
1 unit
900
600
Linoleum Upholstered Top Plate
Green
240-8121
Quote
-

Part Number : HRAE-0960
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Trusco Code
    240-8121
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    23.0
1 unit
900
600
Linoleum Upholstered Top Plate
White
467-0094
Quote
-

Part Number : HRAE-0960W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Trusco Code
    467-0094
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    23.0
1 unit
900
600
Linoleum Upholstered Top Plate
Young Green
467-0108
Quote
-

Part Number : HRAE-0960YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Trusco Code
    467-0108
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    23.0
1 unit
900
750
Linoleum Upholstered Top Plate
Green
240-8155
Quote
-

Part Number : HRAE-0975
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Trusco Code
    240-8155
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    26.5
1 unit
900
750
Linoleum Upholstered Top Plate
White
467-0124
Quote
-

Part Number : HRAE-0975W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Trusco Code
    467-0124
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    26.5
1 unit
900
750
Linoleum Upholstered Top Plate
Young Green
467-0132
Quote
-

Part Number : HRAE-0975YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Trusco Code
    467-0132
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    26.5
1 unit
1200
750
Linoleum Upholstered Top Plate
Green
240-8210
Quote
-

Part Number : HRAE-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Trusco Code
    240-8210
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    31.0
1 unit
1200
750
Linoleum Upholstered Top Plate
White
467-0191
Quote
-

Part Number : HRAE-1200W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Trusco Code
    467-0191
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    31.0
1 unit
1200
750
Linoleum Upholstered Top Plate
Young Green
467-0205
Quote
-

Part Number : HRAE-1200YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Trusco Code
    467-0205
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    31.0
1 unit
1200
900
Linoleum Upholstered Top Plate
Green
240-8244
Quote
-

Part Number : HRAE-1209
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Trusco Code
    240-8244
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    34.0
1 unit
1200
900
Linoleum Upholstered Top Plate
White
467-0221
Quote
-

Part Number : HRAE-1209W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Trusco Code
    467-0221
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    34.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)