(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Standing Light Work Bench with 1 Drawer Average Load (kg) 300

Standing Light Work Bench with 1 Drawer Average Load (kg) 300

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Has a relatively deep drawer that gives plenty of space to store and manage items.
· Drawers can be installed in a convenient position according to the usage.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Steel Top Plate
  • Clear
Color

Refine by

  • Green
  • White
  • Young Green
  • Clear
Drawer internal dimensions(mm)

Refine by

  • 427×445×111
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
-
Green
-
Quote
-

Part Number : HAE-0960F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    -
  • JAN Code
    4989999646856
  • Trusco Code
    278-4629
  • Adjuster Screw Size
    -
  • Material
    -
  • Specifications
    1 Row 1 Level F-1 With Key
  • Specification 2
    -
  • Mass(kg)
    -
1 unit
900
600
Polyester decorative top board
White
427×445×111
Quote
-

Part Number : HAE-0960F1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    33.0
1 unit
900
600
Polyester decorative top board
Young Green
427×445×111
Quote
-

Part Number : HAE-0960F1YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    33.0
1 unit
1800
750
Polyester decorative top board
Green
427×445×111
Quote
-

Part Number : HAE-1800F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    278-4718
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    50.5
1 unit
1800
750
-
White
-
Quote
-

Part Number : HAE-1800F1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    -
  • JAN Code
    -
  • Trusco Code
    770-2051
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    1 Row 1 Level F-1 With Key
  • Specification 2
    -
  • Mass(kg)
    -
1 unit
1800
750
Polyester decorative top board
Young Green
427×445×111
Quote
-

Part Number : HAE-1800F1YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    50.5
1 unit
1800
900
Polyester decorative top board
Green
427×445×111
Quote
-

Part Number : HAE-1809F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    278-4726
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    54.5
1 unit
1800
900
Polyester decorative top board
White
427×445×111
Quote
-

Part Number : HAE-1809F1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    54.5
1 unit
1800
900
Polyester decorative top board
Young Green
427×445×111
Quote
-

Part Number : HAE-1809F1YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    54.5
1 unit
900
600
-
Green
-
Quote
-

Part Number : HRAE-0960F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    -
  • JAN Code
    4989999647136
  • Trusco Code
    278-4734
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    1 Row 1 Level F-1 With Key
  • Specification 2
    -
  • Mass(kg)
    -
1 unit
900
600
Linoleum Upholstered Top Plate
White
427×445×111
Quote
-

Part Number : HRAE-0960F1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    34.0
1 unit
900
600
Linoleum Upholstered Top Plate
Young Green
427×445×111
Quote
-

Part Number : HRAE-0960F1YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    34.0
1 unit
1800
750
Linoleum Upholstered Top Plate
Green
427×445×111
Quote
-

Part Number : HRAE-1800F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    278-4823
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    53.5
1 unit
1800
750
Linoleum Upholstered Top Plate
White
427×445×111
Quote
-

Part Number : HRAE-1800F1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    53.5
1 unit
1800
750
Linoleum Upholstered Top Plate
Young Green
427×445×111
Quote
-

Part Number : HRAE-1800F1YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    53.5
1 unit
1800
900
Linoleum Upholstered Top Plate
Green
427×445×111
Quote
-

Part Number : HRAE-1809F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    278-4831
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    58.5
1 unit
1800
900
Linoleum Upholstered Top Plate
White
427×445×111
Quote
-

Part Number : HRAE-1809F1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    58.5
1 unit
1800
900
Linoleum Upholstered Top Plate
Young Green
427×445×111
Quote
-

Part Number : HRAE-1809F1YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    58.5
1 unit
900
600
-
Green
-
Quote
-

Part Number : HSAE-0960F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    -
  • JAN Code
    4989999647471
  • Trusco Code
    775-8375
  • Adjuster Screw Size
    M16×2.0
  • Material
    -
  • Specifications
    1 Row 1 Level F-1 With Key
  • Specification 2
    -
  • Mass(kg)
    -
1 unit
900
600
Steel Top Plate
White
427×445×111
Quote
-

Part Number : HSAE-0960F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    454-4609
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    34.5
1 unit
1800
750
Steel Top Plate
Green
427×445×111
Quote
-

Part Number : HSAE-1800F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    289-1646
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    53.5
1 unit
1800
750
Steel Top Plate
White
427×445×111
Quote
-

Part Number : HSAE-1800F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    454-4757
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    53.5
1 unit
1800
900
Steel Top Plate
Green
427×445×111
Quote
-

Part Number : HSAE-1809F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    289-1654
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    55.5
1 unit
1800
900
Steel Top Plate
White
427×445×111
Quote
-

Part Number : HSAE-1809F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • JAN Code
    -
  • Trusco Code
    454-4790
  • Adjuster Screw Size
    -
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Drawer: 1 stage x 1 row, F-1, with lock
  • Mass(kg)
    55.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)