(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Standing Light Work Bench with 2 Drawers Average Load (kg) 300

Standing Light Work Bench with 2 Drawers Average Load (kg) 300

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed in a convenient position according to the usage.
· Main parts have a welded "knock-down" type structure designed with assembly work and standing work in mind.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Steel Top Plate
  • Clear
Color

Refine by

  • Green
  • White
  • Young Green
  • Clear
JAN Code

Refine by

  • 4989999646863
  • 4989999647037
  • 4989999647068
  • 4989999647143
  • 4989999647365
  • 4989999647402
  • 4989999647488
  • 4989999647761
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
-
Green
4989999646863
Quote
-

Part Number : HAE-0960F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999646863
  • Trusco Code
    278-4840
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
900
600
-
White
-
Quote
-

Part Number : HAE-0960F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    770-2019
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
900
600
Polyester decorative top board
Young Green
-
Quote
-

Part Number : HAE-0960F2YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    37.5
1 unit
1800
750
-
Green
4989999647037
Quote
-

Part Number : HAE-1800F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647037
  • Trusco Code
    278-4939
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
750
-
White
-
Quote
-

Part Number : HAE-1800F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    770-2060
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
750
Polyester decorative top board
Young Green
-
Quote
-

Part Number : HAE-1800F2YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    55.0
1 unit
1800
900
-
Green
4989999647068
Quote
-

Part Number : HAE-1809F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647068
  • Trusco Code
    278-4947
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
900
-
White
-
Quote
-

Part Number : HAE-1809F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    770-2094
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
900
Polyester decorative top board
Young Green
-
Quote
-

Part Number : HAE-1809F2YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    59.0
1 unit
900
600
-
Green
4989999647143
Quote
-

Part Number : HRAE-0960F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647143
  • Trusco Code
    278-4955
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
900
600
-
White
-
Quote
-

Part Number : HRAE-0960F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    770-2167
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
900
600
Linoleum Upholstered Top Plate
Young Green
-
Quote
-

Part Number : HRAE-0960F2YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    38.5
1 unit
1800
750
-
Green
4989999647365
Quote
-

Part Number : HRAE-1800F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647365
  • Trusco Code
    278-5048
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
750
-
White
-
Quote
-

Part Number : HRAE-1800F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    770-2221
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
750
Linoleum Upholstered Top Plate
Young Green
-
Quote
-

Part Number : HRAE-1800F2YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    58.0
1 unit
1800
900
-
Green
4989999647402
Quote
-

Part Number : HRAE-1809F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647402
  • Trusco Code
    278-5056
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
900
-
White
-
Quote
-

Part Number : HRAE-1809F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    770-2264
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
900
Linoleum Upholstered Top Plate
Young Green
-
Quote
-

Part Number : HRAE-1809F2YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Young Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    63.0
1 unit
900
600
-
Green
4989999647488
Quote
-

Part Number : HSAE-0960F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647488
  • Trusco Code
    770-2302
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
900
600
Steel Top Plate
White
-
Quote
-

Part Number : HSAE-0960F2-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    454-4617
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    39.0
1 unit
1800
750
Steel Top Plate
White
-
Quote
-

Part Number : HSAE-1800F2-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    454-4765
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    58.0
1 unit
1800
900
-
Green
4989999647761
Quote
-

Part Number : HSAE-1809F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    4989999647761
  • Trusco Code
    289-1689
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Material
    -
  • Specifications
    1 Row 2 Levels F-2 With Key
  • Mass(kg)
    -
1 unit
1800
900
Steel Top Plate
White
-
Quote
-

Part Number : HSAE-1809F2-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • JAN Code
    -
  • Trusco Code
    454-4803
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, F-2, with lock
  • Mass(kg)
    60.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)