(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Work Bench with 2 Lower Shelves Average Load (kg) 400

Light Work Bench with 2 Lower Shelves Average Load (kg) 400

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Main parts have a welded structure, producing a workbench with excellent strength.
· Attaching shelf brackets makes it possible to install middle shelves.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
Polyester decorative top board
Quote
-

Part Number : LEWP-0960LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    AEWLT x 2
  • Mass(kg)
    24.5
1 unit
1800
750
Polyester decorative top board
Quote
-

Part Number : LEWP-1800LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    AEWLT x 2
  • Mass(kg)
    46.5
1 unit
1800
900
Polyester decorative top board
Quote
-

Part Number : LEWP-1809LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    AEWLT x 2
  • Mass(kg)
    50.0
1 unit
900
600
Linoleum Upholstered Top Plate
Quote
-

Part Number : LEWR-0960LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    AEWLT x 2
  • Mass(kg)
    25.5
1 unit
1800
750
Linoleum Upholstered Top Plate
Quote
-

Part Number : LEWR-1800LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    AEWLT x 2
  • Mass(kg)
    49.0
1 unit
1800
900
Linoleum Upholstered Top Plate
Quote
-

Part Number : LEWR-1809LT2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    400
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    AEWLT x 2
  • Mass(kg)
    53.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)