(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lightweight Adjustable Height Work Bench with 1 Thin Drawer Average Load (kg) 150

Lightweight Adjustable Height Work Bench with 1 Thin Drawer Average Load (kg) 150

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Drawers can be installed anywhere to suit user's convenience.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 650~950
  • 719~1019
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Steel Top Plate
  • Clear
Trusco Code

Refine by

  • 454-6938
  • 454-6881
  • 454-6750
  • 466-7646
  • 466-7590
  • 466-7417
  • 467-2526
  • 467-2470
  • 467-2283
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
650~950
900
600
Polyester decorative top board
466-7417
Quote
-

Part Number : AEM-0960UDK1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    466-7417
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    20
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    30.0
1 unit
650~950
1800
750
Polyester decorative top board
466-7590
Quote
-

Part Number : AEM-1800UDK1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    466-7590
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    20
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    48.0
1 unit
650~950
1800
900
Polyester decorative top board
466-7646
Quote
-

Part Number : AEM-1809UDK1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    466-7646
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    20
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    52.0
1 unit
650~950
900
600
Linoleum Upholstered Top Plate
467-2283
Quote
-

Part Number : RAEM-0960UDK1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    467-2283
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    -
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    31.5
1 unit
719~1019
1800
750
Linoleum Upholstered Top Plate
467-2470
Quote
-

Part Number : RAEM-1800UDK1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    719~1019
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    467-2470
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    -
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    51.0
1 unit
719~1019
1800
900
Linoleum Upholstered Top Plate
467-2526
Quote
-

Part Number : RAEM-1809UDK1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    719~1019
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    467-2526
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    -
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    55.5
1 unit
650~950
900
600
Steel Top Plate
454-6750
Quote
-

Part Number : SAEM-0960UDK1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6750
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    -
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    31.0
1 unit
650~950
1800
750
Steel Top Plate
454-6881
Quote
-

Part Number : SAEM-1800UDK1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6881
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    -
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    51.0
1 unit
650~950
1800
900
Steel Top Plate
454-6938
Quote
-

Part Number : SAEM-1809UDK1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6938
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level UDK-001 W With Key
  • Top Panel Thickness(mm)
    -
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    53.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)