(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lightweight Adjustable Height Work Bench with 2 Drawers Average Load (kg) 150

Lightweight Adjustable Height Work Bench with 2 Drawers Average Load (kg) 150

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Because the height can be adjusted between 650 and 950 mm (adjustment pitch 50 mm), it can be used for work done sitting or standing according to the content of the job.
· Comes with 2 levels of drawers that are handy for sorting items.
· The drawer installation position can be set freely to suit user's convenience.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 2 Levels F-2 W With Key
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 650~950
  • 719~1019
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
650~950
900
600
Polyester decorative top board
Quote
-

Part Number : AEM-0960F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    38.5
1 unit
650~950
1800
750
Polyester decorative top board
Quote
-

Part Number : AEM-1800F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    56.5
1 unit
650~950
1800
900
Polyester decorative top board
Quote
-

Part Number : AEM-1809F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    60.5
1 unit
650~950
900
600
Linoleum Upholstered Top Plate
Quote
-

Part Number : RAEM-0960F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    40.0
1 unit
719~1019
1800
750
Linoleum Upholstered Top Plate
Quote
-

Part Number : RAEM-1800F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    719~1019
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    59.5
1 unit
719~1019
1800
900
Linoleum Upholstered Top Plate
Quote
-

Part Number : RAEM-1809F2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    719~1019
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×71
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    64.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)