(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lightweight Adjustable Height Work Bench with 1 Drawer Average Load (kg) 150

Lightweight Adjustable Height Work Bench with 1 Drawer Average Load (kg) 150

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Drawers can be installed anywhere according to the usage.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Width (mm)
    1800
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    427×445×111
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 650~950
  • 719~1019
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Steel Top Plate
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Trusco Code

Refine by

  • 285-0834
  • 285-0826
  • 289-1921
  • 289-1140
  • 289-1131
  • 289-1107
  • 454-6911
  • 454-6865
  • 454-5885
  • 454-5851
  • 454-3360
  • 454-3319
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
650~950
750
Polyester decorative top board
Green
285-0826
Quote
-

Part Number : AEM-1800F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    285-0826
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    52.0
1 unit
650~950
750
Polyester decorative top board
White
454-3319
Quote
-

Part Number : AEM-1800F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    454-3319
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    52.0
1 unit
650~950
900
Polyester decorative top board
Green
285-0834
Quote
-

Part Number : AEM-1809F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    285-0834
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    56.0
1 unit
650~950
900
Polyester decorative top board
White
454-3360
Quote
-

Part Number : AEM-1809F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    454-3360
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    56.0
1 unit
719~1019
750
Linoleum Upholstered Top Plate
Green
289-1107
Quote
-

Part Number : RAEM-1800F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    719~1019
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    289-1107
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    55.0
1 unit
650~950
750
Linoleum Upholstered Top Plate
White
454-5851
Quote
-

Part Number : RAEM-1800F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    454-5851
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    55.0
1 unit
719~1019
900
Linoleum Upholstered Top Plate
Green
289-1921
Quote
-

Part Number : RAEM-1809F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    719~1019
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    289-1921
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    59.5
1 unit
650~950
900
Linoleum Upholstered Top Plate
White
454-5885
Quote
-

Part Number : RAEM-1809F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    454-5885
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    59.5
1 unit
650~950
750
Steel Top Plate
Green
289-1131
Quote
-

Part Number : SAEM-1800F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    289-1131
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    55.0
1 unit
650~950
750
Steel Top Plate
White
454-6865
Quote
-

Part Number : SAEM-1800F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    454-6865
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    55.0
1 unit
650~950
900
Steel Top Plate
Green
289-1140
Quote
-

Part Number : SAEM-1809F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Green
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    289-1140
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    57.0
1 unit
650~950
900
Steel Top Plate
White
454-6911
Quote
-

Part Number : SAEM-1809F1-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    427×445×111
  • Trusco Code
    454-6911
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    1 Row 1 Level F-1 With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    57.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)