(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Work Bench with 1 Thin Drawer Average Load (kg) 500

Medium Work Bench with 1 Thin Drawer Average Load (kg) 500

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Thin drawers make it ideal for tool storage/management.
· Drawers can be installed anywhere according to the usage of the operator.
· Main parts have a welded structure, producing a workbench with excellent strength.

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    393×395×45
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
DAP Decorative Top Plate
Quote
-

Part Number : AEWP-1875UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    56.5
1 unit
900
DAP Decorative Top Plate
Quote
-

Part Number : AEWP-1890UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    60.5
1 unit
750
Linoleum Upholstered Top Plate
Quote
-

Part Number : AEWR-1875UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    58.0
1 unit
900
Linoleum Upholstered Top Plate
Quote
-

Part Number : AEWR-1890UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    63.0
1 unit
750
Steel Top Plate
Quote
-

Part Number : AEWS-1875UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    59.0
1 unit
900
Steel Top Plate
Quote
-

Part Number : AEWS-1890UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    65.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)