(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Standing Medium Work Bench with 1 Thin Drawer Average Load (kg) 500

Standing Medium Work Bench with 1 Thin Drawer Average Load (kg) 500

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Thin drawers make it ideal for tool storage/management.
· Drawers can be installed anywhere according to the usage of the operator.
· Resin base included so as not to scratch the floor.
· Main parts have a welded structure for excellent strength.
· A smart design for a factory that values its appearance.
· Replacing the adjuster makes it easy to improve the system to include casters (φ100 mm, withstanding load 250 kg, H995 mm).
· Legs are dark gray.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
DAP Decorative Top Plate
Quote
-

Part Number : HAEWP-1875UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    58.0
1 unit
900
DAP Decorative Top Plate
Quote
-

Part Number : HAEWP-1890UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    62.0
1 unit
750
Linoleum Upholstered Top Plate
Quote
-

Part Number : HAEWR-1875UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    59.0
1 unit
900
Linoleum Upholstered Top Plate
Quote
-

Part Number : HAEWR-1890UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    64.0
1 unit
750
Steel Top Plate
Quote
-

Part Number : HAEWS-1875UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    60.5
1 unit
900
Steel Top Plate
Quote
-

Part Number : HAEWS-1890UDK1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    393×395×45
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specification 2
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Mass(kg)
    66.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)