(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Standing Medium Work Bench with 2 Drawers Average Load (kg) 500

Standing Medium Work Bench with 2 Drawers Average Load (kg) 500

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed anywhere according to the usage of the operator.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Trusco Code

Refine by

  • 278-1611
  • 278-1603
  • 278-1476
  • 278-1468
  • 289-3592
  • 289-3584
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
DAP Decorative Top Plate
278-1468
Quote
-

Part Number : HAEWP-1875F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    427×445×71
  • Trusco Code
    278-1468
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    66.5
1 unit
900
DAP Decorative Top Plate
278-1476
Quote
-

Part Number : HAEWP-1890F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    427×445×71
  • Trusco Code
    278-1476
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    70.5
1 unit
750
Linoleum Upholstered Top Plate
278-1603
Quote
-

Part Number : HAEWR-1875F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    427×445×71
  • Trusco Code
    278-1603
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    67.5
1 unit
900
Linoleum Upholstered Top Plate
278-1611
Quote
-

Part Number : HAEWR-1890F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    427×445×71
  • Trusco Code
    278-1611
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    72.5
1 unit
750
Steel Top Plate
289-3584
Quote
-

Part Number : HAEWS-1875F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    427×445×71
  • Trusco Code
    289-3584
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    69.0
1 unit
900
Steel Top Plate
289-3592
Quote
-

Part Number : HAEWS-1890F2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    427×445×71
  • Trusco Code
    289-3592
  • Material
    Main Body: Steel
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    1 Row 2 Levels F-2 W With Key
  • Mass(kg)
    75.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)