(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Medium Work Bench with Upper Shelf Average Load (kg) 2000

Medium Work Bench with Upper Shelf Average Load (kg) 2000

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Effective use can be made of the workspace of the top board since tools can be organized on the upper shelf.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1200
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Color

Refine by

  • Green
  • Clear
Trusco Code

Refine by

  • 770-1969
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
750
-
Green
770-1969
Quote
-

Part Number : DW-1200YURB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    1044
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    Green
  • Trusco Code
    770-1969
  • Adjuster Screw Size
    -
  • Material
    -
  • Specifications
    Upper shelf: YUR-B type, lower shelf: HLT type (1)
  • Specification 2
    -
  • Mass(kg)
    -
1 unit
1800
750
DAP Decorative Top Plate
-
-
Quote
-

Part Number : DW-1800YURB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B type
  • Specification 2
    Lower Shelf: HLT Type (2 sheets)
  • Mass(kg)
    83.5
1 unit
1800
900
DAP Decorative Top Plate
-
-
Quote
-

Part Number : DW-1809YURB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Color
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B type
  • Specification 2
    Lower Shelf: HLT Type (3 sheets)
  • Mass(kg)
    91.0
1 unit
1800
750
Linoleum Upholstered Top Plate
-
-
Quote
-

Part Number : RDW-1800YURB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B type
  • Specification 2
    Lower Shelf: HLT Type (5 sheets)
  • Mass(kg)
    87.5
1 unit
1800
900
Linoleum Upholstered Top Plate
-
-
Quote
-

Part Number : RDW-1809YURB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B type
  • Specification 2
    Lower Shelf: HLT Type (6 sheets)
  • Mass(kg)
    92.5
1 unit
1800
750
Steel Top Plate
-
-
Quote
-

Part Number : SDW-1800YURB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B type
  • Specification 2
    Lower Shelf: HLT Type (8 sheets)
  • Mass(kg)
    90.0
1 unit
1800
900
Steel Top Plate
-
-
Quote
-

Part Number : SDW-1809YURB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    -
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Upper shelf: YUR-B type
  • Specification 2
    Lower Shelf: HLT Type (9 sheets)
  • Mass(kg)
    99.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)