(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heavy Work Bench with 3 Face Panel Average Load (kg) 3000

Heavy Work Bench with 3 Face Panel Average Load (kg) 3000

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Curtain plates are attached on three sides, preventing objects placed under the tabletop from falling off.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
Linoleum Upholstered Top Plate
Quote
-

Part Number : RTWZ-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    103
1 unit
900
Linoleum Upholstered Top Plate
Quote
-

Part Number : RTWZ-1809
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    113
1 unit
750
Steel Top Plate
Quote
-

Part Number : STWZ-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    116
1 unit
900
Steel Top Plate
Quote
-

Part Number : STWZ-1809
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    123
1 unit
750
DAP Decorative Top Plate
Quote
-

Part Number : TWZ-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    110
1 unit
900
DAP Decorative Top Plate
Quote
-

Part Number : TWZ-1809
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Mass(kg)
    117

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)