(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
F Type Drawer

F Type Drawer

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be fixed in an easy-to-use position in order to install using the hanging metal fittings.
· For the type with 1,800 mm frontage, 2-3 pieces can be installed.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Width dimension(mm)
    495
  • Depth(mm)
    530
  • Material
    Steel
  • Specifications
    With Key
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Green
  • White
  • Young Green
  • Clear
Height Dimension(mm)

Refine by

  • 180
  • 240
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
F-1
1 unit
Green
180
Quote
-

Part Number : F-1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Width dimension(mm)
    495
  • Depth(mm)
    530
  • Height Dimension(mm)
    180
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    11.0
1 unit
White
180
Quote
-

Part Number : F-1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Width dimension(mm)
    495
  • Depth(mm)
    530
  • Height Dimension(mm)
    180
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    11.0
1 unit
Young Green
180
Quote
-

Part Number : F-1YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Young Green
  • Width dimension(mm)
    495
  • Depth(mm)
    530
  • Height Dimension(mm)
    180
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    11.0
F-2
1 unit
Green
240
Quote
-

Part Number : F-2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Width dimension(mm)
    495
  • Depth(mm)
    530
  • Height Dimension(mm)
    240
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    15.5
1 unit
White
240
Quote
-

Part Number : F-2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Width dimension(mm)
    495
  • Depth(mm)
    530
  • Height Dimension(mm)
    240
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    15.5
1 unit
Young Green
240
Quote
-

Part Number : F-2YG
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Young Green
  • Width dimension(mm)
    495
  • Depth(mm)
    530
  • Height Dimension(mm)
    240
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    15.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●In order to install using the carry out fittings, can be fixed in an easy-to-use position.
●For the 1800mm width type, 2 to 3 pieces can be installed.

Specification

●SPQ(piece):1
●With key

Materials

●Steel

Warning

●AE, GW, HAE type can not be installed in the 450mm depth workbench.
●TW type and TWC type can not be retrofitted because mounting holes are necessary for the workbench body.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)