(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Wide Drawer, FL-Type

Wide Drawer, FL-Type

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be fixed in an easy-to-use position in order to install using the hanging metal fittings.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Width dimension(mm)
    880
  • Depth(mm)
    530
  • Height Dimension(mm)
    180
  • Material
    Steel
  • Specifications
    With Key
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Drawer Large 1
  • Drawer Small 2
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Drawer Large 1
Green
Quote
-

Part Number : FL-1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Drawer Large 1
  • Color
    Green
  • Width dimension(mm)
    880
  • Depth(mm)
    530
  • Height Dimension(mm)
    180
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    18.0
1 unit
Drawer Large 1
White
Quote
-

Part Number : FL-1W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Drawer Large 1
  • Color
    White
  • Width dimension(mm)
    880
  • Depth(mm)
    530
  • Height Dimension(mm)
    180
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    18.0
1 unit
Drawer Small 2
Green
Quote
-

Part Number : FL-2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Drawer Small 2
  • Color
    Green
  • Width dimension(mm)
    880
  • Depth(mm)
    530
  • Height Dimension(mm)
    180
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    25.0
1 unit
Drawer Small 2
White
Quote
-

Part Number : FL-2W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Drawer Small 2
  • Color
    White
  • Width dimension(mm)
    880
  • Depth(mm)
    530
  • Height Dimension(mm)
    180
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    25.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)