(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lower Shelf Model AELT

Lower Shelf Model AELT

Standard Unit Price:
-
Days to Ship :
Quote

Lower shelf for AE type workbench.
[Features]
· Can be mounted to mainly AE type (or BO type) or similar workbenches.
· 2 pieces (excluding the 450 mm depth type) can be attached to make even more effective use of the workbench.
[Applications]
· Installation of a bottom shelf allows effective use of space underneath workbench.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Maximum Load(kg)
    20
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Width dimension(mm)

Refine by

  • 747
  • 1047
  • 1347
  • 1647
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
1047
Quote
-

Part Number : AELT-1200
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1047
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    3.0
1 pc.
White
1047
Quote
-

Part Number : AELT-1200W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1047
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    3.0
1 pc.
Green
1347
Quote
-

Part Number : AELT-1500
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1347
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    3.5
1 pc.
White
1347
Quote
-

Part Number : AELT-1500W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1347
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    3.5
1 pc.
Green
1647
Quote
-

Part Number : AELT-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1647
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    4.5
1 pc.
White
1647
Quote
-

Part Number : AELT-1800W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1647
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    4.5
1 pc.
Green
747
Quote
-

Part Number : AELT-900
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    747
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    2.0
1 pc.
White
747
Quote
-

Part Number : AELT-900W
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    747
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    2.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)