(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Caster Set for Work Benches

Caster Set for Work Benches

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Caster that can be attached to workbenches, etc.
[Features]
· Available in rubber and urethane wheel types, 2 of which come with stoppers and 2 are swivel types.
[Applications]
· Can be attached to a workbench, etc. to allow smooth movement.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Specifications
    1 set of Swivel 2 pcs, Swivel with Stopper 2 pcs
  • Accessory
    Wrench x 1 (size 21 x 23 mm)
  • Capacity
    1 Set (Set of Two Swivel Types and Two Swivel Types with Stopper)

Details

Part Number
Capacity

Refine by

  • 1 Set (Set of Two Swivel Types and Two Swivel Types with Stopper)
  • Clear
Allowable Load(kgf)

Refine by

  • 200
  • 250
  • 300
  • Clear
Wheel Diameter(mm)

Refine by

  • 75
  • 100
  • Clear
Mounting Height H(mm)

Refine by

  • 97
  • 134
  • 136
  • Clear
Shaft length(mm)

Refine by

  • 25
  • 40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Set of Two Swivel Types and Two Swivel Types with Stopper)
200
75
97
25
Quote
-

Part Number : EW-75C
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Set of Two Swivel Types and Two Swivel Types with Stopper)

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Allowable Load(kgf)
    200
  • Wheel Diameter(mm)
    75
  • Mounting Height H(mm)
    97
  • Shaft length(mm)
    25
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Material 2
    Wheel: Rubber
  • Specifications
    1 set of Swivel 2 pcs, Swivel with Stopper 2 pcs
  • Accessory
    Wrench x 1 (size 21 x 23 mm)
  • Mass(kg)
    2.0
1 Set (Set of Two Swivel Types and Two Swivel Types with Stopper)
250
100
136
40
1 Day(s)
-

Part Number : EW-100C
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (Set of Two Swivel Types and Two Swivel Types with Stopper)

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Allowable Load(kgf)
    250
  • Wheel Diameter(mm)
    100
  • Mounting Height H(mm)
    136
  • Shaft length(mm)
    40
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Material 2
    Wheel: Rubber
  • Specifications
    1 set of Swivel 2 pcs, Swivel with Stopper 2 pcs
  • Accessory
    Wrench x 1 (size 21 x 23 mm)
  • Mass(kg)
    4.5
1 Set (Set of Two Swivel Types and Two Swivel Types with Stopper)
300
100
134
40
Quote
-

Part Number : EW-100CU
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Set of Two Swivel Types and Two Swivel Types with Stopper)

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Allowable Load(kgf)
    300
  • Wheel Diameter(mm)
    100
  • Mounting Height H(mm)
    134
  • Shaft length(mm)
    40
  • Screw Size
    M16×2.0
  • Material
    Steel
  • Material 2
    Wheel: Urethane
  • Specifications
    1 set of Swivel 2 pcs, Swivel with Stopper 2 pcs
  • Accessory
    Wrench x 1 (size 21 x 23 mm)
  • Mass(kg)
    4.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Can be used as a workbench.

Specification

●Screw Size: M16 x 2.0
●Flexible x 2,with flexible stopper x 2 1 Set

Materials

●Steel

Accessories

●Spanner 1 Piece(size 30mm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)