(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Lightweight Workbench AE (Covered by Vinyl Mat)

Lightweight Workbench AE (Covered by Vinyl Mat)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·The vinyl mat reduces scratches on the product.
· Assembly required
·Uniform load (kg): 300
·Material 1 / Main body: Steel
·Material 2 / vinyl mat: PVC-based
·Material 3 / Top plate: Poly decorative
Specifications: Mat thickness: 2 mm

Basic Specifications

  • Product Type
    Mat covered work bench
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 742
  • 902
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 450
  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • For sitting work (Height: 742 mm)
  • For standing work (Height: 902 mm)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
742
900
450
For sitting work (Height: 742 mm)
Quote
-

Part Number : AE-0945E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    742
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For sitting work (Height: 742 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Vinyl Matte: Polyvinyl Chloride
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    18.0
1 unit
742
900
600
For sitting work (Height: 742 mm)
Quote
-

Part Number : AE-0960E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    742
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For sitting work (Height: 742 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Vinyl Matte: Polyvinyl Chloride
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    21.0
1 unit
742
1200
750
For sitting work (Height: 742 mm)
Quote
-

Part Number : AE-1200E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    742
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For sitting work (Height: 742 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    29.0
1 unit
742
1200
600
For sitting work (Height: 742 mm)
Quote
-

Part Number : AE-1260E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    742
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For sitting work (Height: 742 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    25.0
1 unit
742
1500
750
For sitting work (Height: 742 mm)
Quote
-

Part Number : AE-1500E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    742
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For sitting work (Height: 742 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    34.5
1 unit
742
1800
750
For sitting work (Height: 742 mm)
Quote
-

Part Number : AE-1800E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    742
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For sitting work (Height: 742 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    39.5
1 unit
742
1800
900
For sitting work (Height: 742 mm)
Quote
-

Part Number : AE-1809E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    742
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For sitting work (Height: 742 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    45.0
1 unit
902
900
450
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-0945E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    900
  • Depth (mm)
    450
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    19.0
1 unit
902
900
600
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-0960E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    23.0
1 unit
902
900
750
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-0975E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    25.0
1 unit
902
1200
750
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1200E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    32.0
1 unit
902
1200
900
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1209E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1200
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    35.5
1 unit
902
1200
600
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1260E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    28.0
1 unit
902
1500
750
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1500E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    37.0
1 unit
902
1500
900
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1509E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1500
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    41.0
1 unit
902
1500
600
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1560E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    34.0
1 unit
902
1800
750
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1800E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    43.5
1 unit
902
1800
900
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1809E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    47.5
1 unit
902
1800
600
For standing work (Height: 902 mm)
Quote
-

Part Number : HAE-1860E2
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Mat covered work bench
  • Height (mm)
    902
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    For standing work (Height: 902 mm)
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Material 2
    Mat: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Mat Thickness: 2 mm
  • Mass(kg)
    38.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)